Product details

Number of full bridges 1 Vs (min) (V) 1.65 Vs ABS (max) (V) 12 Peak output current (A) 4 RDS(ON) (HS + LS) (mΩ) 280 Sleep current (µA) 0.0035 Control mode PWM Control interface Hardware (GPIO) Features Low-Power Sleep Mode Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 1.65 Vs ABS (max) (V) 12 Peak output current (A) 4 RDS(ON) (HS + LS) (mΩ) 280 Sleep current (µA) 0.0035 Control mode PWM Control interface Hardware (GPIO) Features Low-Power Sleep Mode Rating Catalog Operating temperature range (°C) -40 to 125
WSON (DSG) 8 4 mm² 2 x 2
  • N-channel H-bridge motor driver
    • MOSFET on-resistance: HS + LS 280 mΩ
    • Drives one bidirectional brushed DC motor
    • One single- or dual-coil latching relay
  • 1.65-V to 11-V operating supply voltage range
  • High output current capability: 4-A peak
  • Standard PWM Interface (IN1/IN2)

  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Ultra low-power sleep mode
    • <84.5 nA @ VVM = 5 V, VVCC = 3.3 V, TJ = 25°C
    • Pin-to-pin with DRV8837 & DRV8837C
  • Protection features
    • Undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
  • Family of devices. See Section 5 for details.
    • DRV8210: 1.65-11 V, 1 Ω, multiple interfaces
    • DRV8210P: Sleep pin, PWM interface
    • DRV8212: 1.65-11 V, 280 mΩ, multiple interfaces
    • DRV8212P: Sleep pin, PWM interface
    • DRV8220: 4.5-18 V, 1 Ω, multiple interfaces
  • N-channel H-bridge motor driver
    • MOSFET on-resistance: HS + LS 280 mΩ
    • Drives one bidirectional brushed DC motor
    • One single- or dual-coil latching relay
  • 1.65-V to 11-V operating supply voltage range
  • High output current capability: 4-A peak
  • Standard PWM Interface (IN1/IN2)

  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Ultra low-power sleep mode
    • <84.5 nA @ VVM = 5 V, VVCC = 3.3 V, TJ = 25°C
    • Pin-to-pin with DRV8837 & DRV8837C
  • Protection features
    • Undervoltage lockout (UVLO)
    • Overcurrent protection (OCP)
    • Thermal shutdown (TSD)
  • Family of devices. See Section 5 for details.
    • DRV8210: 1.65-11 V, 1 Ω, multiple interfaces
    • DRV8210P: Sleep pin, PWM interface
    • DRV8212: 1.65-11 V, 280 mΩ, multiple interfaces
    • DRV8212P: Sleep pin, PWM interface
    • DRV8220: 4.5-18 V, 1 Ω, multiple interfaces

The DRV8212P is an integrated motor driver with four N-channel power FETs, charge pump regulator, and protection circuitry. The tripler charge pump architecture allows the device to operate down to 1.65 V to accommodate 1.8-V supply rails and low-battery conditions. The charge pump integrates all capacitors to reduce the overall solution size of the motor driver on a PCB and allows for 100% duty cycle operation.

The DRV8212P supports an industry standard PWM (IN1/IN2) control interface. The nSLEEP pin controls a low-power sleep mode which achieves ultra-low quiescent current draw by disabling the internal circuitry.

The device can supply up to 4-A peak output current. It operates with a supply voltage from 1.65 V to 5.5 V.

The driver offers robust internal protection features include supply undervoltage lockout (UVLO), output overcurrent (OCP), and device overtemperature (TSD).

The DRV8212P is part of a family of devices which come in pin-to-pin scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Section 5 for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

The DRV8212P is an integrated motor driver with four N-channel power FETs, charge pump regulator, and protection circuitry. The tripler charge pump architecture allows the device to operate down to 1.65 V to accommodate 1.8-V supply rails and low-battery conditions. The charge pump integrates all capacitors to reduce the overall solution size of the motor driver on a PCB and allows for 100% duty cycle operation.

The DRV8212P supports an industry standard PWM (IN1/IN2) control interface. The nSLEEP pin controls a low-power sleep mode which achieves ultra-low quiescent current draw by disabling the internal circuitry.

The device can supply up to 4-A peak output current. It operates with a supply voltage from 1.65 V to 5.5 V.

The driver offers robust internal protection features include supply undervoltage lockout (UVLO), output overcurrent (OCP), and device overtemperature (TSD).

The DRV8212P is part of a family of devices which come in pin-to-pin scalable RDS(on) and supply voltage options to support various loads and supply rails with minimal design changes. See Section 5 for information on the devices in this family. View our full portfolio of brushed motor drivers on ti.com.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DRV8210P ACTIVE 12-V, 1-A H-bridge motor driver, PWM control with low power sleep mode Pin-to pin option, optimized for systems with lower current requirements
Same functionality with different pin-out to the compared device
DRV8212 ACTIVE 12-V, 4-A H-bridge motor driver with auto sleep mode Multiple interface modes (PWM, PH/EN, independent 1/2 bridge), automatic sleep mode for GPIO reduction
DRV8220 ACTIVE 20-V, 1.76-A H-bridge motor driver with auto sleep mode 18V, pin-to-pin, optimized for 12V applications, lower current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV8212P 11-V H-Bridge Motor Driver with PWM Interface and Low-Power Sleep Mode datasheet (Rev. A) PDF | HTML 02 Jul 2021
Product overview Brushed and Stepper Motor Drivers in Video Surveillance PDF | HTML 22 Feb 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8212EVM — DRV8212 low voltage H-bridge motor driver with low power sleep mode evaluation module

The DRV8212 evaluation module (EVM) allows for easy evaluation of the DRV8212 motor driver.

The DRV8212 integrates an N-channel H-bridge, charge pump regulator, and protection circuitry. The device supports PWM (IN1/IN2), phase/enable (PH/EN), independent half-bridge, and parallel half-bridge (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos