DRV8828
- Single H-Bridge Current-Control Motor Driver
- 8.2-V to 45-V Operating Supply Voltage Range
- Capable of Driving One Winding of a Bipolar
Stepper Motor or One DC Motor - Five Bit Current Control Allows up to 32 Current
Levels - Low MOSFET RDS(on) Typical 0.65 Ω (HS + LS)
- 3-A Maximum Drive Current at 24 V, 25°C
- Built In 3.3-V Reference Output
- Parallel Digital Control Interface
- Thermal Enhanced Surface Mount Package
- Protection Features
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- VM Undervoltage Lockout (UVLO)
- Fault Condition Indication Pin (nFAULT)
The DRV8828 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and can drive one winding of a bipolar stepper motor or one DC motor. The output driver block consists of N-channel power MOSFETs configured as a full H-bridge to drive the motor winding. The DRV8828 is capable of driving up to 3-A of output current (with proper heatsinking at 24 V and 25°C).
A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable.
Internal shutdown functions are provided for overcurrent protection, short circuit protection, undervoltage lockout and overtemperature.
The DRV8828 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8828 H-Bridge Motor Controller IC datasheet (Rev. G) | PDF | HTML | 30 Nov 2014 |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
Application note | Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) | PDF | HTML | 19 Jan 2021 | |
Technical article | Getting smart about tuning your stepper motor | PDF | HTML | 23 Aug 2018 | |
Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
More literature | TM4C123x Stepper Motor Control Product Summary | 06 Jul 2015 | ||
Application note | Understanding Motor Driver Current Ratings (Rev. A) | PDF | HTML | 06 Feb 2012 | |
Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTSSOP (PWP) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.