Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales para audio

OPA604

ACTIVO

Amplificador operacional de audio con entrada FET

Detalles del producto

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 25 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 5.3 Vn at 1 kHz (typ) (nV√Hz) 11 Features Burr-Brown™ Audio THD + N at 1 kHz (typ) (%) 0.0003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.035 Architecture FET CMRR (typ) (dB) 100 Input bias current (max) (pA) 200
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 48 GBW (typ) (MHz) 20 Slew rate (typ) (V/µs) 25 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 5.3 Vn at 1 kHz (typ) (nV√Hz) 11 Features Burr-Brown™ Audio THD + N at 1 kHz (typ) (%) 0.0003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.035 Architecture FET CMRR (typ) (dB) 100 Input bias current (max) (pA) 200
SOIC (D) 8 29.4 mm² 4.9 x 6
  • LOW DISTORTION: 0.0003% at 1kHz
  • LOW NOISE: 10nV/Hz
  • HIGH SLEW RATE: 25V/µs
  • WIDE GAIN-BANDWIDTH: 20MHz
  • UNITY-GAIN STABLE
  • WIDE SUPPLY RANGE: VS = ±4.5 to ±24V
  • DRIVES 600 LOAD
  • DUAL VERSION AVAILABLE (OPA2604)
  • APPLICATIONS
    • PROFESSIONAL AUDIO EQUIPMENT
    • PCM DAC I/V CONVERTERS
    • SPECTRAL ANALYSIS EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIERS
    • DATA ACQUISITION

All trademarks are the property of their respective owners.

  • LOW DISTORTION: 0.0003% at 1kHz
  • LOW NOISE: 10nV/Hz
  • HIGH SLEW RATE: 25V/µs
  • WIDE GAIN-BANDWIDTH: 20MHz
  • UNITY-GAIN STABLE
  • WIDE SUPPLY RANGE: VS = ±4.5 to ±24V
  • DRIVES 600 LOAD
  • DUAL VERSION AVAILABLE (OPA2604)
  • APPLICATIONS
    • PROFESSIONAL AUDIO EQUIPMENT
    • PCM DAC I/V CONVERTERS
    • SPECTRAL ANALYSIS EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIERS
    • DATA ACQUISITION

All trademarks are the property of their respective owners.

The OPA604 is a FET-input operational amplifier designed for enhanced AC performance. Very low distortion, low noise and wide bandwidth provide superior performance in high quality audio and other applications requiring excellent dynamic performance.

New circuit techniques and special laser trimming of dynamic circuit performance yield very low harmonic distortion. The result is an op amp with exceptional sound quality. The low-noise FET input of the OPA604 provides wide dynamic range, even with high source impedance. Offset voltage is laser-trimmed to minimize the need for interstage coupling capacitors.

The OPA604 is available in 8-pin plastic mini-DIP and SO-8 surface-mount packages, specified for the –25°C to +85°C temperature range.

The OPA604 is a FET-input operational amplifier designed for enhanced AC performance. Very low distortion, low noise and wide bandwidth provide superior performance in high quality audio and other applications requiring excellent dynamic performance.

New circuit techniques and special laser trimming of dynamic circuit performance yield very low harmonic distortion. The result is an op amp with exceptional sound quality. The low-noise FET input of the OPA604 provides wide dynamic range, even with high source impedance. Offset voltage is laser-trimmed to minimize the need for interstage coupling capacitors.

The OPA604 is available in 8-pin plastic mini-DIP and SO-8 surface-mount packages, specified for the –25°C to +85°C temperature range.

Descargar

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Pin por pin con la misma funcionalidad que el dispositivo comparado
OPA827 ACTIVO Amplificador operacional de bajo ruido y alta precisión con entrada JFET FET input with greater AC precision 4nV√Hz @ 1kHz (typ)

Documentación técnica

star =Principal documentación para este producto seleccionada por TI
No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Tipo Título Fecha
* Data sheet FET-Input, Low Distortion Operational Amplifier datasheet (Rev. A) 09 sep 2003
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
El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI. ​​​​​​​​​​​​​​