パッケージ情報
パッケージ | ピン数 WQFN (RTW) | 24 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 1,000 | SMALL T&R |
LMK00105 の特徴
- 5 LVCMOS Outputs, DC to 200 MHz
- Universal
Input
- LVPECL
- LVDS
- HCSL
- SSTL
- LVCMOS and LVTTL
- Crystal Oscillator
Interface
- Crystal Input Frequency: 10 to 40 MHz
- Output Skew: 6 ps
- Additive
Phase Jitter
- 30 fs at 156.25 MHz (12 kHz to 20 MHz)
- Low Propagation Delay
- Operates With 3.3 or 2.5-V Core Supply Voltage
- Adjustable Output Power Supply
- 1.5 V, 1.8 V, 2.5 V, and 3.3 V for Each Bank
- 24-Pin WQFN Package (4.0 mm × 4.0 mm ×
0.8 mm)
LMK00105 に関する概要
The LMK00105 is a high-performance, low-noise LVCMOS fanout buffer which can distribute five ultra-low jitter clocks from a differential, single-ended, or crystal input. The LMK00105 supports synchronous output enable for glitch-free operation. The ultra low-skew, low-jitter, and high PSRR make this buffer ideally suited for various networking, telecom, server and storage area networking, RRU LO reference distribution, medical and test equipment applications.
The core voltage can be set to 2.5 or 3.3 V, while the output voltage can be set to 1.5, 1.8, 2.5 or 3.3 V. The LMK00105 can be easily configured through pin programming.