パッケージ情報
パッケージ | ピン数 CFP (W) | 20 |
動作温度範囲 (℃) -55 to 125 |
パッケージ数量 | キャリア 25 | TUBE |
SN54ALS688 の特徴
- Compare Two 8-Bit Words
- Totem-Pole Outputs (P = Q\)
- ´ALS688 Are Identical to ´ALS521
- Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (N) and Ceramic (J) 300-mil DIPs
SN54ALS688 に関する概要
These identity comparators perform comparisons on two 8-bit binary or BCD words and provide P = Q\ outputs. These devices have totem-pole outputs.
The SN54ALS688 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74ALS688 is characterized for operation from 0°C to 70°C.