A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DAC43204 ACTIVE 8-bit 4-channel voltage/current output smart DAC with Hi-Z, EEPROM and waveform generator 4-channel, voltage/current output device with high-z outputs for power-supply margining

Product details

Rating Catalog Operating temperature range (°C) -40 to 125
Rating Catalog Operating temperature range (°C) -40 to 125
WSON (DSC) 10 9 mm² 3 x 3
  • 1.0% Output Current Accuracy (0°C to 100°C)
  • 1.25% Output Current Accuracy (–40°C to 125°C)
  • Input Voltage Range: 2.97 V to 5.5 V
  • Pin Selectable VID Format (6- or 4-bit)
  • 16 Selectable Start-Up Currents
  • Precision Enable to Support Custom UVLO
  • SON-10 3-mm × 3-mm Footprint, 0.5-mm Pitch
  • Footprint Compatible with the LM10010
  • 1.0% Output Current Accuracy (0°C to 100°C)
  • 1.25% Output Current Accuracy (–40°C to 125°C)
  • Input Voltage Range: 2.97 V to 5.5 V
  • Pin Selectable VID Format (6- or 4-bit)
  • 16 Selectable Start-Up Currents
  • Precision Enable to Support Custom UVLO
  • SON-10 3-mm × 3-mm Footprint, 0.5-mm Pitch
  • Footprint Compatible with the LM10010

The LM10011 is a precision, digitally programmable device used to control the output voltage of a DC/DC converter. The LM10011 outputs a dc current proportional to a 6-bit or 4-bit input word. By connecting the IDAC_OUT pin to the feedback node of a regulator, the regulator output voltage can be adjusted to a desired range and resolution set by the user. As the input word counts up, the output voltage is adjusted higher based on the values of the feedback resistors in the converter.

The current from the IDAC_OUT pin on start-up is programmable by an external resistor to cover the range of 0 to 56.4 µA with 4 bits of resolution. The MODE pin allows programming of the device through a 4-bit parallel VID interface or through a 6-bit interface consisting of upper and lower 3-bit VID codes. The LM10011 is specifically designed to program a wide variety of Texas Instruments DC/DC converters for VID (Voltage Identification) applications.

The LM10011 is a precision, digitally programmable device used to control the output voltage of a DC/DC converter. The LM10011 outputs a dc current proportional to a 6-bit or 4-bit input word. By connecting the IDAC_OUT pin to the feedback node of a regulator, the regulator output voltage can be adjusted to a desired range and resolution set by the user. As the input word counts up, the output voltage is adjusted higher based on the values of the feedback resistors in the converter.

The current from the IDAC_OUT pin on start-up is programmable by an external resistor to cover the range of 0 to 56.4 µA with 4 bits of resolution. The MODE pin allows programming of the device through a 4-bit parallel VID interface or through a 6-bit interface consisting of upper and lower 3-bit VID codes. The LM10011 is specifically designed to program a wide variety of Texas Instruments DC/DC converters for VID (Voltage Identification) applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM10011 VID Voltage Programmer for Point of Load Regulator datasheet (Rev. A) 20 Oct 2014
Application note DC/DC Converter Solutions for Hardware Accelerators in Data Center Applications (Rev. A) PDF | HTML 04 May 2021
Application brief Improving RF Power Amplifier Efficiency in 5G Radio Systems 05 Sep 2018
Technical article Is PMBus still useful without telemetry? PDF | HTML 10 May 2017
Technical article Power Tips: How to create an adjustable output power supply PDF | HTML 24 Jun 2015
EVM User's guide Application Note 2269 LM10011 Evaluation Board (Rev. A) 23 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM10010EVM — Evaluation Board for the LM10010

This evaluation module provides a VID interface to demonstrate the LM10010 and its control of an LM21215A-1 buck regulator. While operating from 3.0V to 5.5V, the LM10010 can adjust the LM21215A-1 output voltage from 0.7V to 1.1V in 6.4mV steps with a default startup output of 1.0V. A (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM10011EVM — LM10011 4/6-Bit VID Voltage Programmer Evaluation Module

The Texas Instruments LM10011EVM evaluation module (EVM) provides a VID interface to test the LM10011 and its control of an LM21215A-1 buck regulator. The LM21215A-1 is capable of driving up to 15A of continuous load current with excellent output voltage accuracy due to its ±1% internal reference (...)
User guide: PDF
Not available on TI.com
GUI for evaluation module (EVM)

SNVC071 LM10011 GUI Installer

Supported products & hardware

Supported products & hardware

Products
Precision DACs (≤10 MSPS)
LM10011 1% Accuracy 4/6-Bit VID Voltage Programmer for Point of Load Regulator w/ Adj Start-Up Current
Hardware development
Evaluation board
LM10011EVM LM10011 4/6-Bit VID Voltage Programmer Evaluation Module
Simulation model

LM10011 IBIS Model

SNVM575.ZIP (12 KB) - IBIS Model
Simulation model

LM10011 PSpice Transient Model

SNVMAC4.ZIP (308 KB) - PSpice Model
Simulation model

LM10011 Unencrypted PSpice Transient Model

SNVMAC5.ZIP (6 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP10488 — Adaptive Voltage Scaling Power Supply for Communication and Enterprise Storage ASIC Core Rails

This design is for implementing an ASIC Core AVS power supply using the the TPS53355 PowerStack Synchronous Buck SWIFT dc/dc converter and the LM10011 VID chip. The design accepts a 10V to 14V input and provides a 1V 20A output. The LM10011 is a precision, digitally programmable device, allowing (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDEP0041 — Generating AVS SmartReflex core voltage, PMBus for K2E reference design

The K2E requires the use of AVS SmartReflex control for the CVDD core voltage. This design provides method of generating the proper voltage without the need for any software. The circuit is currently implemented on the XEVMK2EX.
Design guide: PDF
Schematic: PDF
Reference designs

PMP10151 — Sepic with Adjustable Output Voltage and Input Current Limit Reference Design

This reference design provides an adjustable output voltage between 20V and 25V and an input voltage range of 10V to 14V. It also provides the functionality to limit the input current of the converter between 70mA and 135mA. The adjustable values are set by a VID interface which is either discrete (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP9464 — 30A SIMPLE SWITCHER® Power Module with 3 to 14.5V Reference Design with PMBus

The reference design PMP9464 utilizes the LMZ31530, a 30A SIMPLE SWITCHER® Power Module. The LMZ31530 SIMPLE SWITCHER® power module is an easy-to-use integrated power solution that combines a 30-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package.

(...)

Test report: PDF
Schematic: PDF
Reference designs

PMP7047 — High performance buck converter with VID interface to supply TI TMS320 TCI6634

The PMP7047 reference design uses the TPS56221 25A buck converter with the LM10010 6-bit VID interface chip to enable Adaptive Voltage Scaling (AVS) and tight voltage regulation of the TMS320 TCI6634 DSP core rail. At 300KHz switching frequency it  is optimized for high efficiency and low (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDEP0011 — Power Solution for C667x DSP AVS Core (CVDD) with Dynamic Voltage Scaling

This reference design aims to supply the AVS core supply (CVDD) in the Keystone Multicore DSPs, mainly the C66x series. The C66x series uses SmartReflex technology to enable the DSP to control its supply voltage. In order to meet this requirement, this design combines a Synchronous Buck Converter (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos