Home Power management Power switches Ideal diode/ORing controllers

LM74700-Q1

ACTIVE

3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM74700D-Q1 ACTIVE Automotive, 3.2-V to 70-V, 80-µA reverse battery protection ideal diode controller Newer device with higher absolute maximum rating and SOIC package

Product details

Vin (min) (V) 3.2 Vin (max) (V) 65 Number of channels 1 Features Automotive load dump compatibility, Enable, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 TI functional safety category Functional Safety-Capable FET External single FET IGate source (typ) (µA) 11000 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -11 Design support EVM Rating Automotive Imax (A) 250 Shutdown current (ISD) (mA) (A) 0.001 Device type Ideal diode controller Product type Ideal diode controller
Vin (min) (V) 3.2 Vin (max) (V) 65 Number of channels 1 Features Automotive load dump compatibility, Enable, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.08 Iq (max) (mA) 0.13 TI functional safety category Functional Safety-Capable FET External single FET IGate source (typ) (µA) 11000 IGate sink (typ) (mA) 2370 IGate pulsed (typ) (A) 2.3 Operating temperature range (°C) -40 to 125 VSense reverse (typ) (mV) -11 Design support EVM Rating Automotive Imax (A) 250 Shutdown current (ISD) (mA) (A) 0.001 Device type Ideal diode controller Product type Ideal diode controller
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • 3.2-V to 65-V input range (3.9-V start up)
  • –65-V reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • 20-mV ANODE to CATHODE forward voltage drop regulation
  • Enable pin feature
  • 1-µA shutdown current (EN=Low)
  • 80-µA operating quiescent current (EN=High)
  • 2.3-A peak gate turnoff current
  • Fast response to reverse current blocking: < 0.75 µs
  • Meets automotive ISO7637 transient requirements with a suitable TVS Diode
  • Available in 6-pin and 8-pin SOT-23 Package 2.90 mm × 1.60 mm
  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
  • 3.2-V to 65-V input range (3.9-V start up)
  • –65-V reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • 20-mV ANODE to CATHODE forward voltage drop regulation
  • Enable pin feature
  • 1-µA shutdown current (EN=Low)
  • 80-µA operating quiescent current (EN=High)
  • 2.3-A peak gate turnoff current
  • Fast response to reverse current blocking: < 0.75 µs
  • Meets automotive ISO7637 transient requirements with a suitable TVS Diode
  • Available in 6-pin and 8-pin SOT-23 Package 2.90 mm × 1.60 mm

The LM74700-Q1 is an automotive AEC Q100 qualified ideal diode controller which operates in conjunction with an external N-channel MOSFET as an ideal diode rectifier for low loss reverse polarity protection with a 20-mV forward voltage drop. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V.

The device controls the GATE of the MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables graceful turn off of the MOSFET during a reverse current event and ensures zero DC reverse current flow. Fast response (< 0.75 µs) to Reverse Current Blocking makes the device suitable for systems with output voltage holdup requirements during ISO7637 pulse testing as well as power fail and input micro-short conditions.

The LM74700-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74700-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current.

The LM74700-Q1 is an automotive AEC Q100 qualified ideal diode controller which operates in conjunction with an external N-channel MOSFET as an ideal diode rectifier for low loss reverse polarity protection with a 20-mV forward voltage drop. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V.

The device controls the GATE of the MOSFET to regulate the forward voltage drop at 20 mV. The regulation scheme enables graceful turn off of the MOSFET during a reverse current event and ensures zero DC reverse current flow. Fast response (< 0.75 µs) to Reverse Current Blocking makes the device suitable for systems with output voltage holdup requirements during ISO7637 pulse testing as well as power fail and input micro-short conditions.

The LM74700-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74700-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM74500-Q1 ACTIVE Reverse polarity protection controller 3.2-V to 65-V, 80-µA IQ automotive reverse polarity protection controller
Same functionality with different pin-out to the compared device
LM74700-EP ACTIVE Enhanced low IQ ideal diode controller Enhanced product version, -55 C to 125 C operation
LM74701-Q1 ACTIVE Automotive 3.2-V to 65-V reverse battery protection ideal diode controller with integrated VDS clamp Next generation input TVSless ideal diode controller improving system size and cost
LM74720-Q1 ACTIVE Automotive, low IQ ideal diode controller with active rectification and load dump protection Next generation ideal diode controller with ultra-low on IQ.
Similar functionality to the compared device
NEW LM74703-Q1 ACTIVE Automotive ideal diode controller with FET good output Similar device with FET good output
NEW LM74704-Q1 ACTIVE Automotive ideal diode controller with FET good open-drain output Similar device with FET good output
LM7480-Q1 ACTIVE 3-V to 65-V, automotive ideal diode controller driving back to back NFETs 3-V to 65-V, automotive ideal diode controller driving back to back NFETs supporting reverse polarity, reverse current and over-voltage protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet LM74700-Q1 Low IQ Reverse Battery Protection Ideal Diode Controller datasheet (Rev. G) PDF | HTML 21 Dec 2020
Application brief Full-Featured Automotive Side Mirror PDF | HTML 15 Mar 2024
Analog Design Journal 適合使用理想二極體控制器的汽車應用備援電源拓撲 PDF | HTML 15 Feb 2024
Analog Design Journal 이상적인 다이오드 컨트롤러를 사용하는 차량용 이중 공급 토폴로지 PDF | HTML 15 Feb 2024
Analog Design Journal Redundant supply topologies for automotive applications using ideal diode controllers PDF | HTML 14 Feb 2024
Analog Design Journal Multibattery management in medical ultrasound systems (Rev. B) PDF | HTML 08 Jun 2023
Application brief Implementation of Test Pulses in Digital Output Modules PDF | HTML 04 Mar 2022
Application note Basics of Ideal Diodes (Rev. B) PDF | HTML 05 Oct 2021
Certificate Automotive PPAP Documentation 18 Jun 2021
EVM User's guide LM74700DDFEVM: Evaluation Module for LM74700-Q1 PDF | HTML 10 Dec 2020
Technical article Meet airline restrictions with power-path control for dual batteries PDF | HTML 21 Jul 2020
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Functional safety information LM74700-Q1 Functional Safety FIT Rate and Failure Mode Distribution 16 Dec 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
User guide LM74700 Evaluation Module (Rev. A) 11 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM74700DDFEVM — LM74700-Q1 3.2-V to 65-V, 80-μA IQ automotive ideal diode controller (DDF package) evaluation module

The LM74700DDFEVM helps designers evaluate the operation and performance of the LM74700-Q1 3.2-V to 65-V, 80-μA IQ automotive ideal diode controller (DDF package). This evaluation module demonstrates how an N-channel power MOSFET can emulate a very-low forward voltage diode with low IQ and (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

LM74700EVM — LM74700 evaluation module

The LM74700EVM helps designers evaluate the operation and performance of the LM74700-Q1 smart diode controller. This evaluation module demonstrates how an N-channel power MOSFET can emulate a very-low forward voltage diode with low IQ and low-leakage current flowing through the IC.
User guide: PDF
Not available on TI.com
Simulation model

LM74700-Q1 PSpice Transient Model

SNOM667.ZIP (64 KB) - PSpice Model
Simulation model

LM74700-Q1 TINA-TI Transient Model

SNOM691.TSC (149 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the LM74700-Q1

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos