LMC7101

ACTIVE

Single, 15.5-V, 1.1-MHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA196 ACTIVE Single, 36-V, low power, all-purpose amplifier with mux-friendly input Enhanced specifications with supply voltage range of 4.5 V to 36 V
TLV9101 ACTIVE Single, 16-V, 1.1-MHz, low-power operational amplifier Wider supply range (2.7 V to 16 V), faster slew rate (4.5 V/us), lower offset voltage (1.5 mV), lower power (0.12 mA), lower noise (30 nV/√Hz)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1.1 Slew rate (typ) (V/µs) 1.1 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 64 CMRR (typ) (dB) 82 Iout (typ) (A) 0.024 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 1.1 Slew rate (typ) (V/µs) 1.1 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 37 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 64 CMRR (typ) (dB) 82 Iout (typ) (A) 0.024 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.1 Output swing headroom (to positive supply) (typ) (V) -0.1
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Tiny 5-Pin SOT-23 Package Saves Space—Typical
    Circuit Layouts Take Half the
    Space of 8-Pin SOIC Designs
  • Ensured Specifications at 2.7-V, 3-V, 5-V, 15-V
    Supplies
  • Typical Supply Current 0.5 mA at 5 V
  • Typical Total Harmonic Distortion of 0.01% at 5 V
  • 1-MHz Gain Bandwidth
  • Similar to Popular LMC6482 and LMC6484
  • Rail-to-Rail Input and Output
  • Temperature Range –40°C to 125°C
    (LMC7101Q-Q1)
  • Tiny 5-Pin SOT-23 Package Saves Space—Typical
    Circuit Layouts Take Half the
    Space of 8-Pin SOIC Designs
  • Ensured Specifications at 2.7-V, 3-V, 5-V, 15-V
    Supplies
  • Typical Supply Current 0.5 mA at 5 V
  • Typical Total Harmonic Distortion of 0.01% at 5 V
  • 1-MHz Gain Bandwidth
  • Similar to Popular LMC6482 and LMC6484
  • Rail-to-Rail Input and Output
  • Temperature Range –40°C to 125°C
    (LMC7101Q-Q1)

The LMC7101 device is a high-performance CMOS operational amplifier available in the space-saving 5-pin SOT-23 tiny package. This makes the LMC7101 ideal for space- and weight-critical designs. The performance is similar to a single amplifier of the LMC6482 and LMC6484 types, with rail-to-rail input and output, high open-loop gain, low distortion, and low-supply currents.

The main benefits of the tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The tiny amplifiers can be placed on a board where they are needed, thus simplifying board layout.

The LMC7101 device is a high-performance CMOS operational amplifier available in the space-saving 5-pin SOT-23 tiny package. This makes the LMC7101 ideal for space- and weight-critical designs. The performance is similar to a single amplifier of the LMC6482 and LMC6484 types, with rail-to-rail input and output, high open-loop gain, low distortion, and low-supply currents.

The main benefits of the tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The tiny amplifiers can be placed on a board where they are needed, thus simplifying board layout.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMC7101, LMC7101Q-Q1 Tiny Low-Power Operational Amplifier With Rail-to-Rail Input and Output datasheet (Rev. G) PDF | HTML 30 Sep 2015
Circuit design Inverting Summer Circuit (Rev. C) PDF | HTML 01 Feb 2021
Technical article How to design a simple two-phase current-sharing synchronous buck regulator using PDF | HTML 03 Nov 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

LMC7101 PSPICE Model

SNOM176.ZIP (3 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060023 — Inverting summer circuit

This design sums (adds) and inverts two input signals, Vi1 and Vi2. The input signals typically come from lowimpedance sources because the input impedance of this circuit is determined by the input resistors, R1 and R2. The common-mode voltage of an inverting amplifier is equal to the voltage (...)
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Design tool

SBOC494 Simulation for Inverting Summer Circuit

Supported products & hardware

Supported products & hardware

Products
General-purpose op amps
LMC7101 Single, 15.5-V, 1.1-MHz operational amplifier OPA170 Single, 36-V, 1.2-MHz, low-power operational amplifier
Hardware development
Design tool
CIRCUIT060023 Inverting summer circuit
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP30059 — Automotive Interleaved Synchronous Buck Reference Design

This interleaved synchronous buck converter provides 3.3V @ 16.0A from an input voltage of 6 .. 18V (40V peak).
Test report: PDF
Schematic: PDF
Reference designs

PMP7282 — 35V to 60V Input, 600W Output Dual-Phase Buck Converter Design with Greater than 97% Efficiency

This 600W wide voltage input dual phase power converter uses two emulated current-mode controllers 180 degrees out of phase to minimize input and output ripple current. Compared to conventional isolated power converters, this synchronous buck architecture provides a reduced footprint and BOM cost (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos