LMC7111

ACTIVE

Single, 11-V, 50-kHz operational amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV9101 ACTIVE Single, 16-V, 1.1-MHz, low-power operational amplifier Wider supply range (2.7 V to 16 V), higher GBW (1.1 MHz), faster slew rate (4.5 V/us), lower offset voltage (1.5 mV), lower noise (30 nV/√Hz)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.027 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.025 Vn at 1 kHz (typ) (nV√Hz) 110 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 1 CMRR (typ) (dB) 85 Iout (typ) (A) 0.007 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 11 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In, Out GBW (typ) (MHz) 0.05 Slew rate (typ) (V/µs) 0.027 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 0.025 Vn at 1 kHz (typ) (nV√Hz) 110 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 1 CMRR (typ) (dB) 85 Iout (typ) (A) 0.007 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.01 Output swing headroom (to positive supply) (typ) (V) -0.01
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Tiny 5-pin SOT-23 package saves space
  • Very wide common-mode input range
  • Specified at 2.7V, 5V, and 10V
  • Typical supply current 25µA at 5V
  • 50kHz gain-bandwidth at 5V
  • Similar to popular LMC6462
  • Output to within 20mV of supply rail at 100kΩ load
  • Good capacitive load drive
  • Tiny 5-pin SOT-23 package saves space
  • Very wide common-mode input range
  • Specified at 2.7V, 5V, and 10V
  • Typical supply current 25µA at 5V
  • 50kHz gain-bandwidth at 5V
  • Similar to popular LMC6462
  • Output to within 20mV of supply rail at 100kΩ load
  • Good capacitive load drive

The LMC7111 is a micropower CMOS operational amplifier available in the space-saving SOT-23 package. This package makes the LMC7111 an excellent choice for space- and weight-critical designs. The wide common-mode input range enables the design of battery-monitoring circuits that sense signals greater than the V+ supply. The main benefits of the tiny package are most apparent in small, portable, electronic devices, such as mobile phones, pagers, and portable computers. The tiny amplifiers can be placed on a board where needed, simplifying board layout.

The LMC7111 is a micropower CMOS operational amplifier available in the space-saving SOT-23 package. This package makes the LMC7111 an excellent choice for space- and weight-critical designs. The wide common-mode input range enables the design of battery-monitoring circuits that sense signals greater than the V+ supply. The main benefits of the tiny package are most apparent in small, portable, electronic devices, such as mobile phones, pagers, and portable computers. The tiny amplifiers can be placed on a board where needed, simplifying board layout.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMC7111 Tiny CMOS Operational Amplifier With Rail-to-Rail Input and Output datasheet (Rev. F) PDF | HTML 21 Jan 2025
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-1515 A Comprehensive Study of the Howland Current Pump (Rev. A) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Buy from a distributor
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Simulation model

LMC7111 PSPICE Model

SNOM177.ZIP (4 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01623 — 30-W/in3, 93.4% efficiency, 100-W AC/DC adapter reference design

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010047 — 22-W/in3, 93.1% peak efficiency, 100-W USB-PD 3.0 AC/DC adapter reference design with Si MOSFET

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos