Product details

Number of full bridges 1 Vs (min) (V) 12 Vs ABS (max) (V) 60 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 330 Control mode PWM Control interface Hardware (GPIO) Features Current sense Amplifier Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 12 Vs ABS (max) (V) 60 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 330 Control mode PWM Control interface Hardware (GPIO) Features Current sense Amplifier Rating Catalog Operating temperature range (°C) -40 to 125
TO-220 (NDJ) 11 468.2678 mm² 20.02 x 23.39
  • Delivers Up to 3A Continuous Output
  • Operates at Supply Voltages Up to 55V
  • Low RDS(ON) Typically 0.33Ω per Switch at 3A
  • TTL and CMOS Compatible Inputs
  • No “Shoot-Through” Current
  • Thermal Warning Flag Output at 145°C
  • Thermal Shutdown (Outputs Off) at 170°C
  • Internal Clamp Diodes
  • Shorted Load Protection
  • Internal Charge Pump with External Bootstrap Capability

All trademarks are the property of their respective owners.

  • Delivers Up to 3A Continuous Output
  • Operates at Supply Voltages Up to 55V
  • Low RDS(ON) Typically 0.33Ω per Switch at 3A
  • TTL and CMOS Compatible Inputs
  • No “Shoot-Through” Current
  • Thermal Warning Flag Output at 145°C
  • Thermal Shutdown (Outputs Off) at 170°C
  • Internal Clamp Diodes
  • Shorted Load Protection
  • Internal Charge Pump with External Bootstrap Capability

All trademarks are the property of their respective owners.

The LMD18200 is a 3A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. Ideal for driving DC and stepper motors; the LMD18200 accommodates peak output currents up to 6A. An innovative circuit which facilitates low-loss sensing of the output current has been implemented.

The LMD18200 is a 3A H-Bridge designed for motion control applications. The device is built using a multi-technology process which combines bipolar and CMOS control circuitry with DMOS power devices on the same monolithic structure. Ideal for driving DC and stepper motors; the LMD18200 accommodates peak output currents up to 6A. An innovative circuit which facilitates low-loss sensing of the output current has been implemented.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8874 ACTIVE 40-V, 6-A H-bridge motor driver with integrated current sensing feedback Reduces BOM cost, board space and power consumption with integrated current sensing.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMD18200 3A, 55V H-Bridge datasheet (Rev. F) 09 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​