LME49720

ACTIVE

2-channel, 55-MHz, high-fidelity, high-performance, RRO audio op amp

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW OPA891 ACTIVE 180-MHz 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Single-channel, Higher voltage (36 V), lower noise (0.95 nV√Hz), and Lower THD + N (0.000014%)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 34 GBW (typ) (MHz) 55 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 0.7 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 2.5 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.026 Architecture Voltage FB CMRR (typ) (dB) 120 Input bias current (max) (pA) 72000
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 34 GBW (typ) (MHz) 55 Slew rate (typ) (V/µs) 20 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 0.7 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 2.5 THD + N at 1 kHz (typ) (%) 0.00003 Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.026 Architecture Voltage FB CMRR (typ) (dB) 120 Input bias current (max) (pA) 72000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 120dB (typ)
  • SOIC, PDIP, TO-99 Metal Can Packages
  • Key Specifications
    • Power Supply Voltage Range: ±2.5 to ±17V
    • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz):
      • RL = 2kΩ: 0.00003% (typ)
      • RL = 600Ω: 0.00003% (typ)
    • Input Noise Density: 2.7nV/√Hz (typ)
    • Slew Rate: ±20V/µs (typ)
    • Gain Bandwidth Product: 55MHz (typ)
    • Open Loop Gain (RL = 600Ω;): 140dB (typ)
    • Input Bias Current: 10nA (typ)
    • Input Offset Voltage: 0.1mV (typ)
    • DC Gain Linearity Error: 0.000009%
  • Easily Drives 600Ω Loads
  • Optimized for Superior Audio Signal Fidelity
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 120dB (typ)
  • SOIC, PDIP, TO-99 Metal Can Packages
  • Key Specifications
    • Power Supply Voltage Range: ±2.5 to ±17V
    • THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz):
      • RL = 2kΩ: 0.00003% (typ)
      • RL = 600Ω: 0.00003% (typ)
    • Input Noise Density: 2.7nV/√Hz (typ)
    • Slew Rate: ±20V/µs (typ)
    • Gain Bandwidth Product: 55MHz (typ)
    • Open Loop Gain (RL = 600Ω;): 140dB (typ)
    • Input Bias Current: 10nA (typ)
    • Input Offset Voltage: 0.1mV (typ)
    • DC Gain Linearity Error: 0.000009%

The LME49720 device is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49720 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49720 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.

The LME49720 device is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49720 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49720 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LME49720 Dual High Performance, High Fidelity Audio Operational Amplifier datasheet (Rev. D) PDF | HTML 01 Dec 2016
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide LME49600 Headphone Amplifier Evaluation Board User's Guide (Rev. A) 03 May 2013
Application note Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) 22 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LME49720NABD — 34V High Performance, High Fidelity Dual Audio Operational Amplifier

The LME49720 is a Dual High Fidelity Audio Operational Amplifier. This Audio Amplifier offers near zero THD+N and sets a new standard for high end audio users. TI's newest Amplifier uses state of the art circuitry and process to achieve a new class of audio performance and technology. The AC and DC (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos