A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM339LV ACTIVE 5.5-V, low-voltage standard quad-channel comparator with 1-µs delay Upgrade with lower power and offset

Product details

Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.05 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 125 Features Small Size VICR (max) (V) 4.2 VICR (min) (V) -0.1
Number of channels 4 Output type Open-collector, Open-drain Propagation delay time (µs) 0.2 Vs (max) (V) 5.5 Vs (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 7 Iq per channel (typ) (mA) 0.05 Input bias current (±) (max) (nA) 250 Rail-to-rail In to V- Rating Catalog Operating temperature range (°C) -40 to 125 Features Small Size VICR (max) (V) 4.2 VICR (min) (V) -0.1
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 X2QFN (RUC) 14 4 mm² 2 x 2
  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 130 µA Typ
    • LMV393 210 µA Typ
    • LMV339 410 µA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage 200 mV Typical
  • Open-Collector Output for Maximum Flexibility
  • 2.7-V and 5-V Performance
  • Low Supply Current
    • LMV331 130 µA Typ
    • LMV393 210 µA Typ
    • LMV339 410 µA Typ
  • Input Common-Mode Voltage Range Includes Ground
  • Low Output Saturation Voltage 200 mV Typical
  • Open-Collector Output for Maximum Flexibility

The LMV393 and LMV339 devices are low-voltage (2.7 V to 5.5 V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331 is the single-comparator version.

The LMV331, LMV339, and LMV393 are the most cost-effective solutions for applications where low-voltage operation, low power, and space saving are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

The LMV393 and LMV339 devices are low-voltage (2.7 V to 5.5 V) versions of the dual and quad comparators, LM393 and LM339, which operate from 5 V to 30 V. The LMV331 is the single-comparator version.

The LMV331, LMV339, and LMV393 are the most cost-effective solutions for applications where low-voltage operation, low power, and space saving are the primary specifications in circuit design for portable consumer products. These devices offer specifications that meet or exceed the familiar LM339 and LM393 devices at a fraction of the supply current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMV331 Single, LMV393 Dual, LMV339 Quad General-purpose Low-voltage Comparators datasheet (Rev. U) PDF | HTML 10 Nov 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMV331 PSpice Model

SLCM016.ZIP (17 KB) - PSpice Model
Simulation model

LMV3xx TINA-TI Spice Model

SNOM773.ZIP (9 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01065 — Isolated Self-Powered AC Solid State Relay with MOSFETs Reference Design

The isolated self-powered AC solid state relay with MOSFETs reference design is a relay replacement that enables efficient power management for a low-power alternative to standard electromechanical relays. The galvanic isolation is implemented capacitively, creating a cost-efficient, reduced (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian
X2QFN (RUC) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos