LMV852

ACTIVE

Dual, 5.5-V, 8-MHz, 62-mA output current, low noise (11-nV/√Hz) operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9062 ACTIVE Dual, 5.5-V, 10-MHz operational amplifier Higher GBW (10MHz), rail-to-rail inputs & outputs, designed for cost-optimized applications

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.41 Vn at 1 kHz (typ) (nV√Hz) 11 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features EMI Hardened Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.062 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.07
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 8 Slew rate (typ) (V/µs) 4.5 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 0.41 Vn at 1 kHz (typ) (nV√Hz) 11 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 0.4 Features EMI Hardened Input bias current (max) (pA) 10 CMRR (typ) (dB) 94 Iout (typ) (A) 0.062 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.2 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 0.007 Output swing headroom (to positive supply) (typ) (V) -0.07
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Unless Otherwise Noted, Typical Values
    at TA = 25°C, VSUPPLY = 3.3V
  • Supply Voltage 2.7V to 5.5V
  • Supply Current (Per Channel) 0.4 mA
  • Input Offset Voltage 1 mV max
  • Input Bias Current 0.1 pA
  • GBW 8 MHz
  • EMIRR at 1.8 GHz 87 dB
  • Input Noise Voltage at 1 kHz 11 nV/√Hz
  • Slew Rate 4.5 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 30 mA
  • Operating Ambient Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

  • Unless Otherwise Noted, Typical Values
    at TA = 25°C, VSUPPLY = 3.3V
  • Supply Voltage 2.7V to 5.5V
  • Supply Current (Per Channel) 0.4 mA
  • Input Offset Voltage 1 mV max
  • Input Bias Current 0.1 pA
  • GBW 8 MHz
  • EMIRR at 1.8 GHz 87 dB
  • Input Noise Voltage at 1 kHz 11 nV/√Hz
  • Slew Rate 4.5 V/µs
  • Output Voltage Swing Rail-to-Rail
  • Output Current Drive 30 mA
  • Operating Ambient Temperature Range −40°C to 125°C

All trademarks are the property of their respective owners.

Texas Instrument’s LMV851/LMV852/LMV854 are CMOS input, low power op amp ICs, providing a low input bias current, a wide temperature range of −40°C to +125°C and exceptional performance, making them robust general purpose parts. Additionally, the LMV851/LMV852/LMV854 are EMI hardened to minimize any interference so they are ideal for EMI sensitive applications. The unity gain stable LMV851/LMV852/LMV854 feature 8 MHz of bandwidth while consuming only 0.4 mA of current per channel. These parts also maintain stability for capacitive loads as large as 200 pF. The LMV851/LMV852/LMV854 provide superior performance and economy in terms of power and space usage. This family of parts has a maximum input offset voltage of 1 mV, a rail-to-rail output stage and an input common-mode voltage range that includes ground. Over an operating supply range from 2.7V to 5.5V the LMV851/LMV852/LMV854 provide a CMRR of 92 dB, and a PSRR of 93 dB. The LMV851/LMV852/LMV854 are offered in the space saving 5-Pin SC70 package, the 8-Pin VSSOP and the 14-Pin TSSOP package.

Texas Instrument’s LMV851/LMV852/LMV854 are CMOS input, low power op amp ICs, providing a low input bias current, a wide temperature range of −40°C to +125°C and exceptional performance, making them robust general purpose parts. Additionally, the LMV851/LMV852/LMV854 are EMI hardened to minimize any interference so they are ideal for EMI sensitive applications. The unity gain stable LMV851/LMV852/LMV854 feature 8 MHz of bandwidth while consuming only 0.4 mA of current per channel. These parts also maintain stability for capacitive loads as large as 200 pF. The LMV851/LMV852/LMV854 provide superior performance and economy in terms of power and space usage. This family of parts has a maximum input offset voltage of 1 mV, a rail-to-rail output stage and an input common-mode voltage range that includes ground. Over an operating supply range from 2.7V to 5.5V the LMV851/LMV852/LMV854 provide a CMRR of 92 dB, and a PSRR of 93 dB. The LMV851/LMV852/LMV854 are offered in the space saving 5-Pin SC70 package, the 8-Pin VSSOP and the 14-Pin TSSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LMV851/LMV852/LMV854 8 MHz Low Power CMOS, EMI Hardened Operational Amplifiers datasheet (Rev. A) 25 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-1698 A Specification for EMI Hardened Operational Amplifiers (Rev. B) 26 Apr 2013
EVM User's guide AN-1760 EMIRR Evaluation Boards for LMV851/LMV852/LMV854 (Rev. B) 26 Apr 2013
White paper EMI-Hardened Operational Amplifiers for Robust Circuit Design 22 Sep 2008

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

LMV852 PSPICE Model

SNOM033.ZIP (3 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos