LMX5453
LMX5453 Micro-Module Integrated Bluetooth 2.0 Baseband Controller and Radio
LMX5453
- eSCO
- eSCO over USB HCI transport
- Enhanced scatternet
- Interlaced scan
- Flushing
- Audio PCM slave mode support
- Generic PCM configuration
- Compliant with the Bluetooth 2.0 Core Specification
- Better than –80 dBm input sensitivity
- Class 2 operation
- Low power consumption:
- Accepts external clock or crystal input:
- Clocking option 12/13 MHz with PLL bypass mode for
power reduction - 10-20 MHz external clock or crystal network
- Secondary 32.768 kHz oscillator for low-power modes
- Advanced power management features
- Clocking option 12/13 MHz with PLL bypass mode for
- High integration:
- Implemented in 0.18 µm CMOS technology
- RF includes on-chip antenna filter and switch
- On-chip firmware with complete HCI
- Embedded ROM (200K) and Patch RAM (16.6K) memory
- Up to 7 Asynchronous Connection Less (ACL) links
- Support for two simultaneous voice or Extended
Synchronous Connection Oriented (eSCO) and
Synchronous Connection Oriented (SCO) and
links. - Enhanced scatternet
- Interlaced scan
- Flushing
- Audio PCM slave mode support
- Generic PCM configuration
- Fractional-N Sigma/Delta modulator
- Operating voltage range 2.5–3.6V
- I/O voltage range 1.6–3.6V
- 60-pad micro-module BGA package (6.1 mm × 9.1 mm × 1.2 mm)
The LMX5453 is a drop in replacement for the LMX5452.
The LMX5453 has new features added:
The LMX5453 is a highly integrated Bluetooth 2.0 compliant solution. The integrated baseband controller and 2.4 GHz radio combine to form a complete, small form-factor (6.1 mm × 9.1 mm × 1.2 mm) Bluetooth node.
The on-chip memory, ROM, and Patch RAM provide lowest cost and minimize design risk with the flexibility of firmware upgrades.
The firmware supplied in the on-chip ROM supports a complete Bluetooth Link Manager and HCI with communication through a UART or USB interface. This firmware features point-to-point and point-to-multipoint link management, supporting data rates up to 723 kbps.
The radio employs an integrated antenna filter and switch to minimize the number of external components.
The radio has a heterodyne receiver architecture with a low intermediate frequency (IF), which enables the IF filters to be integrated on-chip. The transmitter uses direct IQ-modulation with Gaussian-filtered bit-stream data, a voltage-controlled oscillator (VCO) buffer, and a power amplifier.
The LMX5453 module is lead free and RoHS (Restriction of Hazardous Substances) compliant. For more information on those quality standards, please visit our green compliance website at ** http://www.national.com/quality/green/
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMX5453 Micro-Module Integrated Bluetooth 2.0 Baseband Controller and Radio datasheet (Rev. D) | 24 Jan 2014 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location