LP87745-Q1
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- Functional safety-compliant device
- Developed for functional safety applications
- Documentation available to aid ISO 26262 functional safety system design up to ASIL-C / SIL-2
- Input supply overvoltage and undervoltage monitoring
- Regulator output overvoltage and undervoltage monitoring
- Overvoltage and undervoltage monitoring for one external rail
- Q&A watchdog
- Level or PWM error signal monitor (ESM)
- BIST and CRC
- Input voltage: 3.3V nominal (3V to 4V range)
- Three low-noise step-down DC/DC converters:
- Output voltage: 0.9V to 1.9V, 0.8V (BUCK3), 0.82V (BUCK3)
- Maximum output current: 3A/ 3A/ 3A
- Switching frequency: 4.4MHz, 8.8MHz, and 17.6MHz
- 5V boost converter
- Maximum output current: 350mA
- 150mA LDO
- Output voltage 1.8V or 3.3V
- Output short-circuit and overload protection
- Input overvoltage protection (OVP) and undervoltage lockout (UVLO)
- Overtemperature warning and protection
- Serial peripheral interface (SPI)
The LP8774x-Q1 device is designed to meet the power management requirements of the AWR and IWR MMICs in various automotive and industrial radar applications. The device has three step-down DC/DC converters, a 5V boost converter and a 1.8V or 3.3V LDO. The LDO is powered from the boost and intended for xWR I/O supply. An SPI serial interface and enable signals control the device.
The step-down DC/DC converters support programmable switching frequency of 4.4MHz, 8.8MHz, or 17.6MHz. High switching frequency and low noise across wide frequency range enable LDO-free power solution with minimal or no passive filtering. The high switching frequency improves thermals and transient settling for the MMIC RF rails. The device forces the switching clock into PWM mode for optimal RF performance and can also be synchronized to an external clock. The device supports remote voltage sensing to compensate IR drop between the regulator output and the point-of-load (POL) which improves the accuracy of the output voltage.
The LP8774x-Q1 device supports programmable start-up and shutdown delays and sequences which are synchronized to the ENABLE signal. The sequences can also include GPO signals to control external regulators, load switches, and processor reset. The default settings for the device are programmed into nonvolatile memory (NVM). The device controls the output slew rate to minimize output voltage overshoot and in-rush current during device start-up.

Request more information
The full data sheet and other information are available. Request now
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
Power-supply solutions
Explore solutions that include the LP87745-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).
AWR2944PEVM — AWR2944PEVM evaluation module for the AWR2944P radar sensor
LP877451Q1EVM — LP8774x-Q1 evaluation module for ADAS PMIC low-noise configuration 3-buck and 5-V boost
The LP8774x-Q1 device is designed to meet the power management requirements of the AWR and IWR MMICs in various automotive and industrial radar applications. The device has three step-down DC/DC converters, a 5 V boost converter and a 1.8 V/3.3 V LDO. The LDO is powered from the boost and (...)
LP87745-Q1 Transient and AC SIMPLIS Buck Model (Rev. C)
PEET-GUI — PMIC Efficiency Estimator Tool (PEET)
TIDEP-01030 — mmWave diagnostic and monitoring reference design for high-end corner radars
TIDEP-01027 — High-end corner radar reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RXV) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.