LSF0102

ACTIVE

Dual bidirectional multi-voltage level translator

Product details

Technology family LSF Applications GPIO, I2C, MDIO, PMBus, SMBus Bits (#) 2 Data rate (max) (Mbps) 200 High input voltage (min) (V) 0.95 High input voltage (max) (V) 5 Vout (min) (V) 0.95 Vout (max) (V) 5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 12.5 Features Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LSF Applications GPIO, I2C, MDIO, PMBus, SMBus Bits (#) 2 Data rate (max) (Mbps) 200 High input voltage (min) (V) 0.95 High input voltage (max) (V) 5 Vout (min) (V) 0.95 Vout (max) (V) 5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 12.5 Features Output enable Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 125
DSBGA (YZT) 8 1.9404 mm² 1.98 x 0.98 SOT-23-THN (DDF) 8 8.12 mm² 2.9 x 2.8 SSOP (DCT) 8 11.8 mm² 2.95 x 4 VSSOP (DCU) 8 6.2 mm² 2 x 3.1 X2SON (DQE) 8 1.4 mm² 1.4 x 1
  • Provides bidirectional voltage translation with no direction pin
  • Supports up to 100MHz up translation and greater than 100MHz down translation at ≤ 30pF capacitive load and up To 40MHz up or down translation at 50pF capacitive load
  • Allows bidirectional voltage-level translation between
    • 0.95V ↔ 1.8/2.5/3.3/5V
    • 1.2V ↔ 1.8/2.5/3.3/5V
    • 1.8V ↔ 2.5/3.3/5V
    • 2.5V ↔ 3.3/5V
    • 3.3V ↔ 5V
  • Low standby current
  • 5V tolerance I/O port to support TTL
  • Low RON provides less signal distortion
  • High-impedance I/O pins for EN = Low
  • Flow-through pinout for easy PCB trace routing
  • Latch-up performance >100mA per JESD 17
  • –40°C to 125°C operating temperature range
  • Provides bidirectional voltage translation with no direction pin
  • Supports up to 100MHz up translation and greater than 100MHz down translation at ≤ 30pF capacitive load and up To 40MHz up or down translation at 50pF capacitive load
  • Allows bidirectional voltage-level translation between
    • 0.95V ↔ 1.8/2.5/3.3/5V
    • 1.2V ↔ 1.8/2.5/3.3/5V
    • 1.8V ↔ 2.5/3.3/5V
    • 2.5V ↔ 3.3/5V
    • 3.3V ↔ 5V
  • Low standby current
  • 5V tolerance I/O port to support TTL
  • Low RON provides less signal distortion
  • High-impedance I/O pins for EN = Low
  • Flow-through pinout for easy PCB trace routing
  • Latch-up performance >100mA per JESD 17
  • –40°C to 125°C operating temperature range

The LSF family of devices supports bidirectional voltage translation without the need for DIR pin which minimizes system effort (for PMBus, I2C, SMBus, and so forth). The LSF family of devices supports up to 100MHz up translation and greater than 100MHz down translation at ≤ 30pF capacitive load and up to 40MHz up or down translation at 50pF capacitive load which allows the LSF family to support more consumer or telecom interfaces (MDIO or SDIO).

LSF family supports 5V tolerance on I/O port which makes it compatible with TTL levels in industrial and telecom applications. The LSF family is able to set up different voltage translation levels which makes it very flexible.

The LSF family of devices supports bidirectional voltage translation without the need for DIR pin which minimizes system effort (for PMBus, I2C, SMBus, and so forth). The LSF family of devices supports up to 100MHz up translation and greater than 100MHz down translation at ≤ 30pF capacitive load and up to 40MHz up or down translation at 50pF capacitive load which allows the LSF family to support more consumer or telecom interfaces (MDIO or SDIO).

LSF family supports 5V tolerance on I/O port which makes it compatible with TTL levels in industrial and telecom applications. The LSF family is able to set up different voltage translation levels which makes it very flexible.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LSF0102-Q1 ACTIVE Automotive Dual-Channel Bidirectional Multi-Voltage Level Translator Automotive version of the device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet LSF0102 2 Channel Auto-Bidirectional Multi-Voltage Level Translator for Open-Drain and Push-Pull Applications datasheet (Rev. B) PDF | HTML 11 Apr 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Application brief Enabling AI Accelerators with Voltage Level Translation PDF | HTML 01 May 2024
Application brief Integrated vs. Discrete Open Drain Level Translation PDF | HTML 09 Jan 2024
Application brief Future-Proofing Your Level Shifter Design with TI's Dual Footprint Packages PDF | HTML 05 Sep 2023
Product overview Enabling System on Module Industrial PC Connectivity With Level Translation PDF | HTML 03 Apr 2023
Application brief Enabling Next Generation Processors, FPGA, and ASSP with Voltage Level Translat PDF | HTML 17 Jan 2023
Application brief Enabling Smart Solar Inverter Designs with Level Translation PDF | HTML 31 Oct 2022
Product overview Translate Voltages for I2C for PCA9306 LSF0102 TXS0102 PDF | HTML 14 Sep 2022
Product overview Translate Voltages for I2C PDF | HTML 02 Jun 2022
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Technical article Enabling smart meter wireless connectivity with level translation PDF | HTML 23 Oct 2019
Application note Factors Affecting VOL for TXS and LSF Auto-bidirectional Translation Devices 19 Nov 2017
Application note Biasing Requirements for TXS, TXB, and LSF Auto-Bidirectional Translators 30 Oct 2017
EVM User's guide LSF-EVM Hardware User's Guide 05 Jul 2017
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
EVM User's guide LSF010X Evaluation Module User's Guide (Rev. A) 29 Jun 2015
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
Application note Voltage-Level Translation With the LSF Family (Rev. B) 12 Mar 2015
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

LSF-EVM — 1 to 8-bit LSF Translator Family Evaluation Module

The LSF family of devices are level translators that support a voltage range of 0.95V and 5V and provide multi-voltage bidirectional translation without a direction pin.

The LSF-EVM comes populated with the LSF0108PWR device and has landing patterns that are compatible with the LSF0101DRYR, (...)

User guide: PDF
Not available on TI.com
Simulation model

LSF0102 IBIS Model

SDLM023.ZIP (56 KB) - IBIS Model
Reference designs

TIDA-01012 — Wireless IoT, Bluetooth® Low Energy, 4½ Digit, 100kHz True RMS Digital Multimeter

Many products are now becoming connected through the Internet of Things (IoT), including test equipment such as digital multimeters (DMM).  Enabled by Texas Instruments’ SimpleLink™ ultra-low power wireless microcontroller (MCU) platform, the TIDA-01012 reference design (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01014 — Enhanced Accuracy Battery Fuel Gauge Reference Design for Low Power Industrial IoT Field Metering

The Internet of Things (IoT) revolution is efficiently connecting applications and instruments, enabling battery powered, wide scale very low power sensor deployment.  New technologies, such as TI’s advanced sensor and low power connectivity devices, are enabling these instruments to be (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZT) 8 Ultra Librarian
SOT-23-THN (DDF) 8 Ultra Librarian
SSOP (DCT) 8 Ultra Librarian
VSSOP (DCU) 8 Ultra Librarian
X2SON (DQE) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos