Product details

PGA/VGA PGA Number of channels 2 Vs (max) (V) 36 Vs (min) (V) 10 BW at Acl (MHz) 6 Acl, min spec gain (V/V) 0.125 Slew rate (typ) (V/µs) 1 Gain (max) (dB) 42 Gain error (typ) (%) 0.03 Rating Catalog Operating temperature range (°C) -40 to 125
PGA/VGA PGA Number of channels 2 Vs (max) (V) 36 Vs (min) (V) 10 BW at Acl (MHz) 6 Acl, min spec gain (V/V) 0.125 Slew rate (typ) (V/µs) 1 Gain (max) (dB) 42 Gain error (typ) (%) 0.03 Rating Catalog Operating temperature range (°C) -40 to 125
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • Wide input range: ±15.5 V at ±18-V supply
  • Binary gain steps: 128V/V to 1/8 V/V
  • Additional scaling factor: 1 V/V and 1⅜ V/V
  • Low offset voltage: 3 µV at G = 128
  • Near-zero long-term drift of offset voltage
  • Near-zero gain drift: 0.5 ppm/°C
  • Excellent linearity: 1.5 ppm
  • Excellent CMRR: 140 dB
  • High input impedance
  • Very low 1/f noise
  • Differential signal output
  • Overload detection
  • Input configuration switch matrix
  • Wire break test current
  • Expandable SPI™ with checksum
  • General-purpose I/O port
  • TSSOP-24 package
  • Wide input range: ±15.5 V at ±18-V supply
  • Binary gain steps: 128V/V to 1/8 V/V
  • Additional scaling factor: 1 V/V and 1⅜ V/V
  • Low offset voltage: 3 µV at G = 128
  • Near-zero long-term drift of offset voltage
  • Near-zero gain drift: 0.5 ppm/°C
  • Excellent linearity: 1.5 ppm
  • Excellent CMRR: 140 dB
  • High input impedance
  • Very low 1/f noise
  • Differential signal output
  • Overload detection
  • Input configuration switch matrix
  • Wire break test current
  • Expandable SPI™ with checksum
  • General-purpose I/O port
  • TSSOP-24 package

The PGA280 is a high-precision instrumentation amplifier with digitally-controllable gain and signal integrity test capability. This device offers low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise with superior common-mode and supply rejection to support high-resolution precision measurement. The 36-V supply capability and wide, high-impedance input range comply with requirements for universal signal measurement.

Special circuitry prevents inrush currents from multiplexer (MUX) switching. In addition, the input switch matrix enables easy reconfiguration and system-level diagnostics—overload conditions are indicated.

The configurable general-purpose input/output (GPIO) offers several control and communication features. The SPI can be expanded to communicate with more devices, supporting isolation with only four ISO couplers. The PGA280 is available in a TSSOP-24 package and is specified from –40°C to +105°C. For all available packages, see the package option addendum at the end of the data sheet.

The PGA280 is a high-precision instrumentation amplifier with digitally-controllable gain and signal integrity test capability. This device offers low offset voltage, near-zero offset and gain drift, excellent linearity, and nearly no 1/f noise with superior common-mode and supply rejection to support high-resolution precision measurement. The 36-V supply capability and wide, high-impedance input range comply with requirements for universal signal measurement.

Special circuitry prevents inrush currents from multiplexer (MUX) switching. In addition, the input switch matrix enables easy reconfiguration and system-level diagnostics—overload conditions are indicated.

The configurable general-purpose input/output (GPIO) offers several control and communication features. The SPI can be expanded to communicate with more devices, supporting isolation with only four ISO couplers. The PGA280 is available in a TSSOP-24 package and is specified from –40°C to +105°C. For all available packages, see the package option addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet PGA280 Zerø-Drift, High-Voltage, Programmable Gain Instrumentation Amplifier datasheet (Rev. B) PDF | HTML 08 Apr 2020
Analog Design Journal Precision signal conditioning for safety-enabled AIMs in factory automation 30 Sep 2019
EVM User's guide ADS1259EVM and ADS1259EVM-PDK User's Guide (Rev. B) 14 May 2016
Application note PGA280 Communication via SPI™ 06 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos