Product details

Technology family AS Operating temperature range (°C) -55 to 125 Rating Military
Technology family AS Operating temperature range (°C) -55 to 125 Rating Military
CDIP (JT) 24 221.44 mm² 32 x 6.92
  • 4-Line to 1-Line Multiplexers That Can Select 1-of-16 Data Inputs
  • Applications:
    • Boolean Function Generator
    • Parallel-to-Serial Converter
    • Data Source Selector
  • Buffered 3-State Bus Driver Inputs Permit Multiplexing From n Lines to One Line
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs

 

  • 4-Line to 1-Line Multiplexers That Can Select 1-of-16 Data Inputs
  • Applications:
    • Boolean Function Generator
    • Parallel-to-Serial Converter
    • Data Source Selector
  • Buffered 3-State Bus Driver Inputs Permit Multiplexing From n Lines to One Line
  • Package Options Include Plastic Small-Outline (DW) Packages, Ceramic Chip Carriers (FK), and Standard Plastic (NT) and Ceramic (JT) 300-mil DIPs

 

The ´AS250A devices provide full binary decoding to select 1-of-16 data inputs or use sources as an input with an inverting W\ output. The selected sources are buffered with symmetrical propagation delay times. This reduces the possibility of transients occurring at the output.

A buffered output-enable () input can be used for n-line to 1-line cascading. Taking high places the output in the high-impedance state. In the high-impedance state, the output neither loads nor drives the bus lines significantly.

does not affect the internal operations of the data selector/multiplexer. New data can be set up while the outputs are disabled.

The SN54AS250A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS250A is characterized for operation from 0°C to 70°C.

 

 

 

The ´AS250A devices provide full binary decoding to select 1-of-16 data inputs or use sources as an input with an inverting W\ output. The selected sources are buffered with symmetrical propagation delay times. This reduces the possibility of transients occurring at the output.

A buffered output-enable () input can be used for n-line to 1-line cascading. Taking high places the output in the high-impedance state. In the high-impedance state, the output neither loads nor drives the bus lines significantly.

does not affect the internal operations of the data selector/multiplexer. New data can be set up while the outputs are disabled.

The SN54AS250A is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74AS250A is characterized for operation from 0°C to 70°C.

 

 

 

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet 1-of-16 Data Generators/Multiplexers With 3-State Outputs datasheet (Rev. A) 01 Dec 1994

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​