Home Power management Power switches Low-side switches

SN65472-EP

ACTIVE

SN65472-EP Dual Peripheral Driver

Product details

Drivers per package 2 Switching voltage (max) (V) 55 Output voltage (max) (V) 70 Peak output current (A) 0.5 Delay time (typ) (ns) 30 Input compatibility TTL Vol at lowest spec current (typ) (mV) 250 Iout/ch (max) (mA) 400 Iout_off (typ) (µA) 270 Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 0.4 Device type Low-side switches Function Automotive load dump compatibility, Inductive load compatibility
Drivers per package 2 Switching voltage (max) (V) 55 Output voltage (max) (V) 70 Peak output current (A) 0.5 Delay time (typ) (ns) 30 Input compatibility TTL Vol at lowest spec current (typ) (mV) 250 Iout/ch (max) (mA) 400 Iout_off (typ) (µA) 270 Rating HiRel Enhanced Product Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 0.4 Device type Low-side switches Function Automotive load dump compatibility, Inductive load compatibility
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Characterized for Use up to 300 mA
  • High-Voltage Outputs
  • No Output Latch-Up at 55 V
    (After Conducting 300 mA)
  • Medium-Speed Switching
  • Circuit Flexibility for Varied Applications
    and Choice of Logic Function
  • TTL-Compatible Diode-Clamped Inputs
  • Standard Supply Voltages

SUPPORTS INDUSTRIAL APPLICATIONS

  • Controlled Baseline
  • One Assembly and Test Site
  • One Fabrication Site
  • Available in Extended (–40°C to 125°C)
    Temperature Ranges(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability

(1) Custom temperature ranges available

  • Characterized for Use up to 300 mA
  • High-Voltage Outputs
  • No Output Latch-Up at 55 V
    (After Conducting 300 mA)
  • Medium-Speed Switching
  • Circuit Flexibility for Varied Applications
    and Choice of Logic Function
  • TTL-Compatible Diode-Clamped Inputs
  • Standard Supply Voltages

SUPPORTS INDUSTRIAL APPLICATIONS

  • Controlled Baseline
  • One Assembly and Test Site
  • One Fabrication Site
  • Available in Extended (–40°C to 125°C)
    Temperature Ranges(1)
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability

(1) Custom temperature ranges available

The SN65472 dual peripheral driver is functionally interchangeable with series SN75452B and series SN75462 peripheral drivers, but is designed for use in systems that require higher breakdown voltages than either of those series can provide at the expense of slightly slower switching speeds than series 75452B (limits are the same as series SN75462). Typical applications include high-speed logic buffers, power drivers, relay drivers, lamp drivers, MOS drivers, line drivers, and memory drivers.

The SN65472 is a dual peripheral NAND driver (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.

This device is characterized for operation from –40°C to 125°C.

The SN65472 dual peripheral driver is functionally interchangeable with series SN75452B and series SN75462 peripheral drivers, but is designed for use in systems that require higher breakdown voltages than either of those series can provide at the expense of slightly slower switching speeds than series 75452B (limits are the same as series SN75462). Typical applications include high-speed logic buffers, power drivers, relay drivers, lamp drivers, MOS drivers, line drivers, and memory drivers.

The SN65472 is a dual peripheral NAND driver (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.

This device is characterized for operation from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ULQ2003A-Q1 ACTIVE 50-V, 7-ch automotive darlington transistor array Seven channels and no integrated AND logic gate control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65472-EP Dual Peripheral Driver datasheet 20 Sep 2013
* VID SN65472-EP VID V6213618 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos