SN74HC4066 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AHC4066 ACTIVE 5-V, 1:1 (SPST), 4-channel general-purpose analog switch Smaller package options available

Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 30 CON (typ) (pF) 3 ON-state leakage current (max) (µA) 5 Supply current (typ) (µA) 2 Bandwidth (MHz) 30 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 6
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 30 CON (typ) (pF) 3 ON-state leakage current (max) (µA) 5 Supply current (typ) (µA) 2 Bandwidth (MHz) 30 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 6
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8
  • Wide operating voltage range of 1V to 6V
  • Typical switch enable time of 18ns
  • Low power consumption, 20µA maximum ICC
  • Low input current of 1µA maximum
  • High degree of linearity
  • High on-off output-voltage ratio
  • Low crosstalk between switches
  • Low on-state impedance: 50Ω typical at VCC = 6V
  • Individual switch controls
  • Wide operating voltage range of 1V to 6V
  • Typical switch enable time of 18ns
  • Low power consumption, 20µA maximum ICC
  • Low input current of 1µA maximum
  • High degree of linearity
  • High on-off output-voltage ratio
  • Low crosstalk between switches
  • Low on-state impedance: 50Ω typical at VCC = 6V
  • Individual switch controls

The SN74HC4066 device is a silicon-gate CMOS quadruple analog switch designed to handle both analog and digital signals. Each switch permits signals with amplitudes of up to 6V (peak) to be transmitted in either direction.

Each switch section has its own enable input control (C). A high-level voltage applied to C turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

The SN74HC4066 device is a silicon-gate CMOS quadruple analog switch designed to handle both analog and digital signals. Each switch permits signals with amplitudes of up to 6V (peak) to be transmitted in either direction.

Each switch section has its own enable input control (C). A high-level voltage applied to C turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet SN74HC4066 Quadruple Bilateral Analog Switch datasheet (Rev. K) PDF | HTML 09 Feb 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOP (NS) 14 Ultra Librarian
SSOP (DB) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos