THS4304-SP

ACTIVE

Rad-Tolerant Class V, Wideband Operational Amplifier

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 3000 BW at Acl (MHz) 3000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 790 Vn at flatband (typ) (nV√Hz) 2.4 Vn at 1 kHz (typ) (nV√Hz) 8.5 Iq per channel (typ) (mA) 18 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 100 2nd harmonic (dBc) 84 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 10 Radiation, TID (typ) (krad) 150 Radiation, SEL (MeV·cm2/mg) Bipolar
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 3000 BW at Acl (MHz) 3000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 790 Vn at flatband (typ) (nV√Hz) 2.4 Vn at 1 kHz (typ) (nV√Hz) 8.5 Iq per channel (typ) (mA) 18 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Space Operating temperature range (°C) -55 to 125 CMRR (typ) (dB) 95 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 100 2nd harmonic (dBc) 84 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 10 Radiation, TID (typ) (krad) 150 Radiation, SEL (MeV·cm2/mg) Bipolar
CFP (HKK) 10 40.3225 mm² 6.35 x 6.35
  • Wide Bandwidth: 1 GHz
  • Minimum Gain of 2 V/V (6 dB)
  • High Slew Rate: 800 V/µs
  • Low Voltage Noise: 2.4 nV/Hz
  • Single Supply: 5 V, 3 V
  • Quiescent Current: 18 mA
  • Rad-Tolerant: 150 kRad (Si) TID
  • QML-V Qualified, SMD 5962-07219
  • APPLICATIONS
    • Active Filter
    • ADC Driver
    • Ultrasound
    • Gamma Camera
    • RF/Telecom

  • Wide Bandwidth: 1 GHz
  • Minimum Gain of 2 V/V (6 dB)
  • High Slew Rate: 800 V/µs
  • Low Voltage Noise: 2.4 nV/Hz
  • Single Supply: 5 V, 3 V
  • Quiescent Current: 18 mA
  • Rad-Tolerant: 150 kRad (Si) TID
  • QML-V Qualified, SMD 5962-07219
  • APPLICATIONS
    • Active Filter
    • ADC Driver
    • Ultrasound
    • Gamma Camera
    • RF/Telecom

The THS4304 is a wideband, voltage-feedback operational amplifier designed for use in high-speed analog signal processing chains operating with a single 5 V power supply. Developed in the BiCom3 silicon germanium process technology, the THS4304 offers best-in-class performance using a single 5 V supply as opposed to previous generations of operational amplifiers requiring ±5 V supplies.

The THS4304 is a traditional voltage-feedback topology that provides the following benefits: balanced inputs, low offset voltage and offset current, low offset drift, high common mode and power supply rejection ratio.

The THS4304 is offered in 10-pin ceramic flatpack (U) and is specified over the full military temperature range, -55°C to 125°C.

The THS4304 is a wideband, voltage-feedback operational amplifier designed for use in high-speed analog signal processing chains operating with a single 5 V power supply. Developed in the BiCom3 silicon germanium process technology, the THS4304 offers best-in-class performance using a single 5 V supply as opposed to previous generations of operational amplifiers requiring ±5 V supplies.

The THS4304 is a traditional voltage-feedback topology that provides the following benefits: balanced inputs, low offset voltage and offset current, low offset drift, high common mode and power supply rejection ratio.

The THS4304 is offered in 10-pin ceramic flatpack (U) and is specified over the full military temperature range, -55°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet Rad-Tolerant Class V, Wideband Operational Amplifier datasheet (Rev. A) 10 Oct 2007
* SMD THS4304-SP SMD 5962-07219 08 Jul 2016
* Radiation & reliability report THS4304-SP Radiation Test Report 31 Mar 2015
Application brief DLA Approved Optimizations for QML Products (Rev. B) PDF | HTML 23 Oct 2024
Selection guide TI Space Products (Rev. J) 12 Feb 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (HKK) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos