TL5580A

ACTIVE

Dual, 32-V, 12-MHz, low noise (7-nV/√Hz), 1-mV offset voltage operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
OPA2992 ACTIVE Dual, 40V, 10.6MHz, rail-to-rail input and output low-offset-voltage low-noise op amp Rail-to-Rail I/O, wider temperature range (-40°C to 125°C), higher slew rate (4.5 V/us), wider voltage range (2.7 V to 40 V), lower power (2.4 mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail No GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 3 Vn at 1 kHz (typ) (nV√Hz) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.8 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.1 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail No GBW (typ) (MHz) 12 Slew rate (typ) (V/µs) 5 Vos (offset voltage at 25°C) (max) (mV) 1 Iq per channel (typ) (mA) 3 Vn at 1 kHz (typ) (nV√Hz) 7 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.8 Input bias current (max) (pA) 500000 CMRR (typ) (dB) 90 Iout (typ) (A) 0.1 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 1.5 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Operating Voltage. . .±2 V to ±18 V
  • Low Offset Voltage. . .1 mV Max at 25°C, TL5580A
  • Wide GBW. . .12 MHz Typ
  • Slew Rate. . 5 V/µs Typ
  • Low THD. . 0.0005% Typ
  • Low-Noise Voltage. . .7 nV/Hz at 1 kHz Typ
  • APPLICATIONS
    • Audio
    • Test Equipment
    • Industrial Process Controls
    • Data-Acquisition Systems
    • Active Filters
    • Power-Supply Regulation

  • Operating Voltage. . .±2 V to ±18 V
  • Low Offset Voltage. . .1 mV Max at 25°C, TL5580A
  • Wide GBW. . .12 MHz Typ
  • Slew Rate. . 5 V/µs Typ
  • Low THD. . 0.0005% Typ
  • Low-Noise Voltage. . .7 nV/Hz at 1 kHz Typ
  • APPLICATIONS
    • Audio
    • Test Equipment
    • Industrial Process Controls
    • Data-Acquisition Systems
    • Active Filters
    • Power-Supply Regulation

The TL5580 is a dual bipolar operational amplifier that combines both high dc and ac performance with its low offset voltage, high-gain bandwidth, low harmonic distortion, and low-noise characteristics. In addition, its output is capable of driving 600- loads. All these characteristics make the device ideally suited for use in audio, active filtering, and industrial measurement applications.

The TL5580 is a dual bipolar operational amplifier that combines both high dc and ac performance with its low offset voltage, high-gain bandwidth, low harmonic distortion, and low-noise characteristics. In addition, its output is capable of driving 600- loads. All these characteristics make the device ideally suited for use in audio, active filtering, and industrial measurement applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TL5580, TL5580A datasheet (Rev. A) 15 Jul 2005
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
TSSOP (PW) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos