TLIN1431-Q1

ACTIVE

Automotive LIN SBC for 12-V systems with integrated VREG and watchdog

Product details

Protocols LIN, SBC Number of channels 1 Supply voltage (V) 5.5 to 28 Bus fault voltage (V) -58 to 58 Signaling rate (max) (bps) 200000 Rating Automotive
Protocols LIN, SBC Number of channels 1 Supply voltage (V) 5.5 to 28 Bus fault voltage (V) -58 to 58 Signaling rate (max) (bps) 200000 Rating Automotive
VQFN (RGY) 20 15.75 mm² 4.5 x 3.5
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Functional safety-capable
  • Local interconnect network (LIN) physical layer specification LIN 2.2A, ISO 17987–4:2016 and SAE J2602:2021 compliant
  • Integrated watchdog supervisor configurable by pin or serial peripheral interface, SPI
  • Enhanced features supporting 12-V applications
    • ±58 V LIN bus fault protection
    • 3.3 V ( TLIN14313-Q1) or 5 V ( TLIN14315-Q1) LDO output supporting 125 mA from 12 V supply
    • High-side switch with open load and short circuit detection controlled by 10-bit PWM or timer
    • LIMP pin configurable as a high-side switch
    • Configurable WAKE pin supporting different input thresholds or methods
    • Sleep mode: ultra-low current consumption allows wake up event from:
      • LIN bus
      • Local wake up through WAKE
        • Cyclic and static sensing
  • Protection Features:
    • ESD protection
    • Under voltage protection on VSUP and VCC
    • TXD dominant time out (DTO) protection
    • Thermal shutdown protection
  • Integrated battery voltage monitor
  • Available in leadless QFN (20) package with improved automated optical inspection (AOI) capability
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Functional safety-capable
  • Local interconnect network (LIN) physical layer specification LIN 2.2A, ISO 17987–4:2016 and SAE J2602:2021 compliant
  • Integrated watchdog supervisor configurable by pin or serial peripheral interface, SPI
  • Enhanced features supporting 12-V applications
    • ±58 V LIN bus fault protection
    • 3.3 V ( TLIN14313-Q1) or 5 V ( TLIN14315-Q1) LDO output supporting 125 mA from 12 V supply
    • High-side switch with open load and short circuit detection controlled by 10-bit PWM or timer
    • LIMP pin configurable as a high-side switch
    • Configurable WAKE pin supporting different input thresholds or methods
    • Sleep mode: ultra-low current consumption allows wake up event from:
      • LIN bus
      • Local wake up through WAKE
        • Cyclic and static sensing
  • Protection Features:
    • ESD protection
    • Under voltage protection on VSUP and VCC
    • TXD dominant time out (DTO) protection
    • Thermal shutdown protection
  • Integrated battery voltage monitor
  • Available in leadless QFN (20) package with improved automated optical inspection (AOI) capability

The TLIN1431x-Q1 is a local interconnect network (LIN) system basis chip (SBC) that integrates a watchdog, high-side switch, limp home capability and highly configurable WAKE input pin. The device self-determines the control method, pin or serial peripheral interface (SPI), at power up. The watchdog defaults to a window watchdog for both control methods but for flexibility the device can be configured as a window or timeout watchdog with greater than 20 different time windows when SPI control is used.

The LIN transceiver provides a 200 kbps fast mode for end of line programming. A high-side switch with diagnostic capability is provided for on board LED. The highly configurable WAKE pin can be used with the high-side switch for cyclic sensing, thus, reducing the ECU sleep current. The WKRQ/INH pin can be configured for a digital wake output (WKRQ) or a VSUP based inhibit (INH) enable pin for an external supply.

space

The TLIN1431x-Q1 is a local interconnect network (LIN) system basis chip (SBC) that integrates a watchdog, high-side switch, limp home capability and highly configurable WAKE input pin. The device self-determines the control method, pin or serial peripheral interface (SPI), at power up. The watchdog defaults to a window watchdog for both control methods but for flexibility the device can be configured as a window or timeout watchdog with greater than 20 different time windows when SPI control is used.

The LIN transceiver provides a 200 kbps fast mode for end of line programming. A high-side switch with diagnostic capability is provided for on board LED. The highly configurable WAKE pin can be used with the high-side switch for cyclic sensing, thus, reducing the ECU sleep current. The WKRQ/INH pin can be configured for a digital wake output (WKRQ) or a VSUP based inhibit (INH) enable pin for an external supply.

space

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TLIN1431-Q1 Automotive LIN SBC with Integrated High-Side Switch and Watchdog datasheet (Rev. A) PDF | HTML 14 Dec 2022
Technical article 系統基礎晶片 101 - CAN、CAN FD 和 LIN SBC 入門指南 (Rev. A) PDF | HTML 10 Apr 2024
Technical article 시스템 기반 칩 101 - CAN, CAN FD 및 LIN SBC에 대한 초보자 가이드 (Rev. A) PDF | HTML 08 Apr 2024
Technical article System basis chips 101 - A beginner's guide to CAN, CAN FD and LIN SBCs (Rev. A) PDF | HTML 27 Mar 2024
Application brief Full-Featured Automotive Side Mirror PDF | HTML 15 Mar 2024
Functional safety information TLIN1431x-Q1 Functional Safety Manual PDF | HTML 13 Dec 2022
Functional safety information TLIN1431-Q1 Functional Safety Analysis Report Summary (FMEDA) PDF | HTML 06 Dec 2022
User guide TLIN1431EVM User's Guide (Rev. A) PDF | HTML 23 Jun 2022
Application note TLIN1431-Q1 Startup Guide PDF | HTML 07 Jun 2022
Certificate TLIN1431EVM EU RoHS Declaration of Conformity (DoC) 09 May 2022
Functional safety information TLIN1431-Q1 Functional Safety Report PDF | HTML 03 Jan 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLIN1431EVM — TLIN1431-Q1 LIN evaluation module with WAKE, HSS and watchdog

This EVM can be used to evaluate the TLIN1431-Q1 family of devices, including the TLIN14315RGY and the TLIN14313RGY. All IC signals are available on the board, and features of the TLIN1431-Q1 are accessible through the features of the board.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos