TLV2171

ACTIVE

Dual, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
TLV9352 ACTIVE Dual, 40-V, 3.5-MHz, low-power operational amplifier Pin-to-pin upgrade with improved performance: lower Vos(1.8mV) and noise(10nV/√Hz), higher slew rate(20V/us) and output current(60mA)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 2.7 Iq per channel (typ) (mA) 0.525 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 105 Iout (typ) (A) 0.03 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.09 Output swing headroom (to positive supply) (typ) (V) -0.16
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 1.5 Vos (offset voltage at 25°C) (max) (mV) 2.7 Iq per channel (typ) (mA) 0.525 Vn at 1 kHz (typ) (nV√Hz) 16 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 105 Iout (typ) (A) 0.03 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) -2 Output swing headroom (to negative supply) (typ) (V) 0.09 Output swing headroom (to positive supply) (typ) (V) -0.16
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Supply Range: 2.7 V to 36 V, ±1.35 V to ±18 V
  • Low Noise: 16 nV/√Hz
  • Low Offset Drift: ±1 µV/°C (typical)
  • EMI-Hardened with RFI-Filtered Inputs
  • Input Range Includes the Negative Supply
  • Unity-Gain Stable: 200-pF Capacitive Load
  • Rail-to-Rail Output
  • Gain Bandwidth: 3 MHz
  • Low Quiescent Current: 525 µA per Amplifier
  • High Common-Mode Rejection: 105 dB (typical)
  • Low Bias Current: 10 pA
  • Supply Range: 2.7 V to 36 V, ±1.35 V to ±18 V
  • Low Noise: 16 nV/√Hz
  • Low Offset Drift: ±1 µV/°C (typical)
  • EMI-Hardened with RFI-Filtered Inputs
  • Input Range Includes the Negative Supply
  • Unity-Gain Stable: 200-pF Capacitive Load
  • Rail-to-Rail Output
  • Gain Bandwidth: 3 MHz
  • Low Quiescent Current: 525 µA per Amplifier
  • High Common-Mode Rejection: 105 dB (typical)
  • Low Bias Current: 10 pA

The 36-V TLVx171 family provides a low-power option for cost-conscious industrial and personal electronics systems requiring an electromagnetic interference (EMI)-hardened, low-noise, single-supply operational amplifier (op amp) that operates on supplies ranging from 2.7 V (±1.35 V) to 36 V (±18 V). The single-channel TLV171, dual-channel TLV2171, and quad-channel TLV4171 provide low offset, drift, quiescent current balanced with high bandwidth for the power. The devices are available in micropackages for space-constrained systems and feature identical specifications for maximum design flexibility.

Unlike most op amp, which are specified at only one supply voltage, the TLVx171 family is specified from 2.7 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. The TLVx171 family is stable with capacitive loads up to 200 pF. The input can operate 100 mV below the negative rail and within 2 V of the top rail during normal operation. These devices can operate with a full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail.

The TLVx171 op amp family is specified from –40°C to +125°C.

The 36-V TLVx171 family provides a low-power option for cost-conscious industrial and personal electronics systems requiring an electromagnetic interference (EMI)-hardened, low-noise, single-supply operational amplifier (op amp) that operates on supplies ranging from 2.7 V (±1.35 V) to 36 V (±18 V). The single-channel TLV171, dual-channel TLV2171, and quad-channel TLV4171 provide low offset, drift, quiescent current balanced with high bandwidth for the power. The devices are available in micropackages for space-constrained systems and feature identical specifications for maximum design flexibility.

Unlike most op amp, which are specified at only one supply voltage, the TLVx171 family is specified from 2.7 V to 36 V. Input signals beyond the supply rails do not cause phase reversal. The TLVx171 family is stable with capacitive loads up to 200 pF. The input can operate 100 mV below the negative rail and within 2 V of the top rail during normal operation. These devices can operate with a full rail-to-rail input 100 mV beyond the top rail, but with reduced performance within 2 V of the top rail.

The TLVx171 op amp family is specified from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TLVx171 36-V, Single-Supply, Low-Power Operational Amplifiers for Cost-Sensitive Systems datasheet PDF | HTML 01 Sep 2016
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Evaluation board

DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module

The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)

User guide: PDF
Not available on TI.com
Simulation model

TINA-TI Reference Design Companion for Two Op Amp Instrumentation Amp Circuit

SBOMAU7.ZIP (551 KB) - TINA-TI Reference Design
Simulation model

TLV171 PSpice Model (Rev. C)

SBOMA59C.ZIP (22 KB) - PSpice Model
Simulation model

TLV171 TINA-TI Reference Design (Rev. A)

SBOMA58A.TSC (276 KB) - TINA-TI Reference Design
Simulation model

TLV171 TINA-TI Spice Model (Rev. A)

SBOMA57A.ZIP (8 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-01352 — 400-W Continuous, Scalable, ±2.5- to ±150-V, Programmable Ultrasound Power Supply Reference Design

The TIDA-01352 enables modular and efficient power scaling capability by providing a solution for digitally programmable power supply for powering ultrasound transmit circuit. The design uses push-pull topology to generate high-voltage (HV) and low- (LV) or MID- voltage power supplies. The HV (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01371 — Programmable ±100-V, High-Current, Floating Linear Regulator Reference Design for Ultrasound Systems

Ultrasound transmitters require a stable programmable DC power source to drive high current into piezo transducers during the transmission. The TIDA-01371 reference design demonstrates a positive and negative linear regulator that can provide output voltages varying from ±2.5 to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01458 — Low-Noise Fixed Drop-Out ±2.5 to ±12-VOUT 3A Power Supply Reference Design for Ultrasound CW Pulser

This reference design allows a digitally programmable power supply to power an ultrasound transmit circuit for continuous wave (CW) mode from a 24-V bus. There are two outputs adjustable from ±2.5 to ±12 V under user software control. These outputs can provide up to 2 A with very low (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01527 — Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy

This reference design is an excitation amplifier and analog front end for resolver sensors. The design implements only discrete components and standard operational amplifiers on a 1-in2 printed circuit board (PCB). The provided algorithm and code example uses a 2000™ microcontroller (MCU) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos