TLV9052
Dual, 5.5-V, 5-MHz, 15-V/μs slew rate, RRIO operational amplifier for cost-optimized applications
TLV9052
- High slew rate: 15V/µs
- Low quiescent current: 330µA
- Rail-to-rail input and output
- Low input offset voltage: ±0.33mV
- Unity-gain bandwidth: 5MHz
- Low broadband noise: 15nV/√ Hz
- Low input bias current: 2pA
- Unity-gain stable
- Internal RFI and EMI filter
- Scalable family of CMOS op amps for low-cost applications
- Operational at supply voltages as low as 1.8V
- Extended temperature range: –40°C to 125°C
The TLV9051, TLV9052, and TLV9054 devices are single, dual, and quad operational amplifiers, respectively. The devices are designed for low voltage operation from 1.8V to 6.0V. The inputs and outputs can operate from rail to rail at a very high slew rate. These devices are an excellent choice for cost-constrained applications where low-voltage operation, high slew rate, and low quiescent current is needed. The capacitive-load drive of the TLV905x family is 150pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads.
The TLV905xS devices include a shutdown mode that allow the amplifiers to be switched off into a standby mode with typical current consumption less than 1µA.
The TLV905x family is easy to use due to the devices being unity-gain stable, including a RFI and EMI filter, and being free from phase reversal in an overdrive condition.
Similar products you might be interested in
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLV9051 / TLV9052 / TLV9054 5MHz, 15V/µs High Slew-Rate, RRIO Op Amp datasheet (Rev. J) | PDF | HTML | 28 Feb 2024 |
Application note | Designing for TLV90xxS Operational Amplifiers With Shutdown (Rev. B) | PDF | HTML | 08 Jun 2022 | |
Circuit design | Sine wave generator circuit | PDF | HTML | 21 Jul 2021 | |
Application note | AN-31 Amplifier Circuit Collection (Rev. D) | 21 Oct 2020 | ||
Technical article | Taking the family-first approach to op amp selection | PDF | HTML | 18 Oct 2019 | |
Application brief | Low Voltage, High Slew Rate Op-amps for Motor Drive Circuits | 23 Jul 2018 | ||
Analog Design Journal | Second-sourcing options for small-package amplifiers | 26 Mar 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module
The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)
SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages
The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)
TLV9052 TINA-TI Reference Design (Rev. B)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
CIRCUIT060013 — Inverting amplifier with T-network feedback circuit
CIRCUIT060015 — Adjustable reference voltage circuit
CIRCUIT060042 — Sine wave oscillator circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
SOT-23-THN (DDF) | 8 | Ultra Librarian |
TSSOP (PW) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
VSSOP (DGS) | 10 | Ultra Librarian |
WSON (DSG) | 8 | Ultra Librarian |
X2QFN (RUG) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.