TLV9102
- Rail-to-rail input and output
- Wide bandwidth: 1.1-MHz GBW
- Low quiescent current: 120 µA per amplifier
- Low offset voltage: ±300 µV
- Low offset voltage drift: ±0.6 µV/°C
- Low noise: 28 nV/√Hz at 10 kHz
- High common-mode rejection: 110 dB
- Low bias current: ±10 pA
- High slew rate: 4.5 V/µs
- Wide supply: ±1.35 V to ±8 V, 2.7 V to 16 V
- Robust EMIRR performance: 77 dB at 1.8 GHz
The TLV910x family (TLV9101, TLV9102, and TLV9104) is a family of 16-V general purpose operational amplifiers. This family offers excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300 µV, typ), low offset drift (±0.6 µV/°C, typ), and 1.1-MHz bandwidth.
Wide differential and common-mode input-voltage range, high output current (±80 mA, typ), high slew rate (4.5 V/µs, typ), low power operation (115 µA, typ) and shutdown functionality make the TLV910x a robust, low-power, high-performance operational amplifier for industrial applications.
The TLV910x family of op amps is available in micro-size packages, as well as standard packages, and is specified from –40°C to 125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLV910x 16-V, 1-MHz, Rail-to-Rail Input/Output, Low Power Op Amp datasheet (Rev. E) | PDF | HTML | 17 Aug 2021 |
Application brief | MUX-Friendly, Precision Operational Amplifiers (Rev. C) | PDF | HTML | 08 Feb 2022 | |
Circuit design | Voltage-to-current (V-I) converter circuit with BJT | PDF | HTML | 14 May 2021 | |
Application note | AN-31 Amplifier Circuit Collection (Rev. D) | 21 Oct 2020 | ||
Application brief | Using an Operational Amplifier as a Low Cost Multiplexer (Rev. A) | 09 Apr 2019 | ||
Circuit design | High-side current-sensing circuit design (Rev. A) | 13 Feb 2019 | ||
Analog Design Journal | Second-sourcing options for small-package amplifiers | 26 Mar 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module
The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)
SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages
The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)
Collection of test circuits in TINA-TI to accompany AN1516 (Rev. A)
TLV910x and TLV910x-Q1 TINA-TI Reference Design (Rev. A)
TLV910x and TLV910x-Q1 TINA-TI Spice Model (Rev. A)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
CIRCUIT060013 — Inverting amplifier with T-network feedback circuit
CIRCUIT060015 — Adjustable reference voltage circuit
CIRCUIT060046 — High-side V-I with bipolar junction transistor (BJT) circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-010087 — 100-A Dual-phase digital control battery tester reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
SOT-23-THN (DDF) | 8 | Ultra Librarian |
TSSOP (PW) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
VSSOP (DGS) | 10 | Ultra Librarian |
WSON (DSG) | 8 | Ultra Librarian |
X2QFN (RUG) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.