Product details

DSP type 1 C64x DSP (max) (MHz) 720, 800, 900, 1100 CPU 32-/64-bit Operating system DSP/BIOS, VLX Rating Catalog Operating temperature range (°C) -40 to 105
DSP type 1 C64x DSP (max) (MHz) 720, 800, 900, 1100 CPU 32-/64-bit Operating system DSP/BIOS, VLX Rating Catalog Operating temperature range (°C) -40 to 105
FCBGA (CUT) 529 361 mm² 19 x 19
  • High-Performance Digital Media Processor
    • 720-MHz, 800-MHz, 900-MHz, 1.1-GHz C64x+™ Clock Rates
    • 1.39 ns (-720), 1.25 ns (-800), 1.11 ns (-900), 0.91 ns (-1100) Instruction Cycle Time
    • 5760, 6400, 7200, 8800 MIPS
    • Eight 32-Bit C64x+ Instructions/Cycle
    • Fully Software-Compatible With C64x/Debug
    • Commercial Temperature Ranges (-720, -900, and -1100 only)
    • Extended Temperature Ranges (-800 only)
    • Industrial Temperature Ranges (-720, -900, and -1100 only)
  • VelociTI.2™ Extensions to VelociTI™
    Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x+™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2 Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-bit, Dual 16-bit, or Quad 8-bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-bit Multiplies (32-bit Results) per Clock Cycle or Eight 8 x 8-bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Additional C64x+™ Enhancements
      • Protected Mode Operation
      • Exceptions Support for Error Detection and Program Redirection
      • Hardware Support for Modulo Loop Auto-Focus Module Operation
  • C64x+ Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-bit Data)
    • 8-bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2 Increased Orthogonality
    • C64x+ Extensions
      • Compact 16-bit Instructions
      • Additional Instructions to Support Complex Multiplies
  • C64x+ L1/L2 Memory Architecture
    • 256K-bit (32K-byte) L1P Program RAM/Cache [Direct Mapped]
    • 256K-bit (32K-byte) L1D Data RAM/Cache
      [2-Way Set-Associative]
    • 2M-bit/256K-byte (DM647) or 4M-Bit/512K-byte) (DM648) L2 Unified Mapped RAM/Cache [Flexible Allocation]
  • Supports Little Endian Mode Only
  • Five Configurable Video Ports
    • Providing a Glueless I/F to Common Video Decoder and Encoder Devices
    • Supports Multiple Resolutions/Video Standards
  • VCXO Interpolated Control Port (VIC)
    • Supports Audio/Video Synchronization
  • External Memory Interfaces (EMIFs)
    • 32-Bit DDR2 SDRAM Memory Controller With 512M-Byte Address Space (1.8-V I/O)
    • Asynchronous 16-Bit Wide EMIF (EMIFA)
      • Up to 128M-Byte Total Address Reach
      • 64M-Byte Address Reach per CE Space
    • Glueless Interface to Asynchronous Memories (SRAM, Flash, and EEPROM)
    • Synchronous Memories (SBSRAM and ZBT SRAM)
    • Supports Interface to Standard Sync Devices and Custom Logic (FPGA, CPLD, ASICs, etc.)
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • 3-Port Gigabit Ethernet Switch Subsystem
  • Four 64-Bit General-Purpose Timers (Each Configurable as Two 32-Bit Timers)
  • One UART (With RTS and CTS Flow Control)
  • One 4-wire Serial Port Interface (SPI) With Two Chip-Selects
  • Master/Slave Inter-Integrated Circuit (I2C Bus™)
  • Multichannel Audio Serial Port (McASP)
    • Ten Serializers and SPDIF (DIT) Mode
  • 16/32-Bit Host-Port Interface (HPI)
  • Advanced Event Triggering (AET) Compatible
  • 32-Bit 33-/66-MHz, 3.3-V Peripheral Component Interconnect (PCI) Master/Slave Interface Conforms to PCI Specification 2.3
  • VLYNQ™ Interface (FPGA Interface)
  • On-Chip ROM Bootloader
  • Individual Power-Saving Modes
  • Flexible PLL Clock Generators
  • IEEE-1149.1 (JTAG™) Boundary-Scan-Compatible
  • 32 General-Purpose I/O (GPIO) Pins (Multiplexed With Other Device Functions)
  • Package:
    • 529-pin nFBGA (ZUT suffix)
    • 19x19 mm 0.8 mm pitch BGA
    • 0.09-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V and 1.8-V I/O, 1.2-V Internal (-720, -800, -900, -1100)
  • High-Performance Digital Media Processor
    • 720-MHz, 800-MHz, 900-MHz, 1.1-GHz C64x+™ Clock Rates
    • 1.39 ns (-720), 1.25 ns (-800), 1.11 ns (-900), 0.91 ns (-1100) Instruction Cycle Time
    • 5760, 6400, 7200, 8800 MIPS
    • Eight 32-Bit C64x+ Instructions/Cycle
    • Fully Software-Compatible With C64x/Debug
    • Commercial Temperature Ranges (-720, -900, and -1100 only)
    • Extended Temperature Ranges (-800 only)
    • Industrial Temperature Ranges (-720, -900, and -1100 only)
  • VelociTI.2™ Extensions to VelociTI™
    Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x+™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2 Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-bit, Dual 16-bit, or Quad 8-bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-bit Multiplies (32-bit Results) per Clock Cycle or Eight 8 x 8-bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Additional C64x+™ Enhancements
      • Protected Mode Operation
      • Exceptions Support for Error Detection and Program Redirection
      • Hardware Support for Modulo Loop Auto-Focus Module Operation
  • C64x+ Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-bit Data)
    • 8-bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2 Increased Orthogonality
    • C64x+ Extensions
      • Compact 16-bit Instructions
      • Additional Instructions to Support Complex Multiplies
  • C64x+ L1/L2 Memory Architecture
    • 256K-bit (32K-byte) L1P Program RAM/Cache [Direct Mapped]
    • 256K-bit (32K-byte) L1D Data RAM/Cache
      [2-Way Set-Associative]
    • 2M-bit/256K-byte (DM647) or 4M-Bit/512K-byte) (DM648) L2 Unified Mapped RAM/Cache [Flexible Allocation]
  • Supports Little Endian Mode Only
  • Five Configurable Video Ports
    • Providing a Glueless I/F to Common Video Decoder and Encoder Devices
    • Supports Multiple Resolutions/Video Standards
  • VCXO Interpolated Control Port (VIC)
    • Supports Audio/Video Synchronization
  • External Memory Interfaces (EMIFs)
    • 32-Bit DDR2 SDRAM Memory Controller With 512M-Byte Address Space (1.8-V I/O)
    • Asynchronous 16-Bit Wide EMIF (EMIFA)
      • Up to 128M-Byte Total Address Reach
      • 64M-Byte Address Reach per CE Space
    • Glueless Interface to Asynchronous Memories (SRAM, Flash, and EEPROM)
    • Synchronous Memories (SBSRAM and ZBT SRAM)
    • Supports Interface to Standard Sync Devices and Custom Logic (FPGA, CPLD, ASICs, etc.)
  • Enhanced Direct-Memory-Access (EDMA) Controller (64 Independent Channels)
  • 3-Port Gigabit Ethernet Switch Subsystem
  • Four 64-Bit General-Purpose Timers (Each Configurable as Two 32-Bit Timers)
  • One UART (With RTS and CTS Flow Control)
  • One 4-wire Serial Port Interface (SPI) With Two Chip-Selects
  • Master/Slave Inter-Integrated Circuit (I2C Bus™)
  • Multichannel Audio Serial Port (McASP)
    • Ten Serializers and SPDIF (DIT) Mode
  • 16/32-Bit Host-Port Interface (HPI)
  • Advanced Event Triggering (AET) Compatible
  • 32-Bit 33-/66-MHz, 3.3-V Peripheral Component Interconnect (PCI) Master/Slave Interface Conforms to PCI Specification 2.3
  • VLYNQ™ Interface (FPGA Interface)
  • On-Chip ROM Bootloader
  • Individual Power-Saving Modes
  • Flexible PLL Clock Generators
  • IEEE-1149.1 (JTAG™) Boundary-Scan-Compatible
  • 32 General-Purpose I/O (GPIO) Pins (Multiplexed With Other Device Functions)
  • Package:
    • 529-pin nFBGA (ZUT suffix)
    • 19x19 mm 0.8 mm pitch BGA
    • 0.09-µm/6-Level Cu Metal Process (CMOS)
  • 3.3-V and 1.8-V I/O, 1.2-V Internal (-720, -800, -900, -1100)

The TMS320C64x+™ DSPs (including the TMS320DM647/TMS320DM648 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The DM647, DM648 devices are based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform. The C64x™ DSPs support added functionality and have an expanded instruction set from previous devices.

Any reference to the C64x DSP or C64x CPU also applies, unless otherwise noted, to the C64x+ DSP and C64x+ CPU, respectively.

With performance of up to 8800 million instructions per second (MIPS) at a clock rate of 1.1 GHz, the C64x+ core offers solutions to high-performance DSP programming challenges. The DSP core possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x+ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs). The eight functional units include instructions to accelerate the performance in video and imaging applications. The DSP core can produce four 16-bit multiply-accumulates (MACs) per cycle for up to 4400 million MACs per second (MMACS), or eight 8-bit MACs per cycle for up tp 8800 MMACS. For more details on the C64x+ DSP, see the (literature number SPRU732).

The devices also have application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000 DSP platform devices. The core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 256K-bit direct mapped cache and the Level 1 data cache (L1D) is a 256K-bit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 4M-bit (DM648) or 2M-bit (DM647) memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two.

The peripheral set includes five configurable 16-bit video port peripherals (VP0, VP1, VP2, VP3, and VP4). These video port peripherals provide a glueless interface to common video decoder and encoder devices. The video port peripherals support multiple resolutions and video standards (e.g., CCIR601, ITU-BT.656, BT.1120, SMPTE 125M, 260M, 274M, and 296M), a VCXO interpolated control port (VIC); a 1000 Mbps Ethernet Switch Subsystem with a management data input/output (MDIO) module and two SGMII ports (DM648) or one SGMII port (only DM647); a 4-bit transmit, 4-bit receive VLYNQ interface; an inter-integrated circuit (I2C) bus interface; a multichannel audio serial port (McASP) with ten serializers; four 64-bit general-purpose timers each configurable as two independent 32-bit timers; a user-configurable 16-bit or 32-bit host-port interface (HPI); 32 pins for general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; one UART; and two glueless external memory interfaces: a synchronous and asynchronous external memory interface (EMIFA) for slower memories/peripherals, and a higher DDR2 SDRAM interface.

The video port peripherals provide a glueless interface to common video decoder and encoder devices. The video port peripherals support multiple resolutions and video standards (e.g., CCIR601, ITU-BT.656, BT.1120, SMPTE 125M, 260M, 274M, and 296M).

The video port peripherals are configurable and can support either video capture and/or video display modes. Each video port consists of two channels (A and B) with a 5120-byte capture/display buffer that is splittable between the two channels.

For more details on the video port peripherals, see the (literature number SPRUEM1).

The management data input/output (MDIO) module continuously polls all 32 MDIO addresses to enumerate all PHY devices in the system.

The I2C and VLYNQ ports allow the device to easily control peripheral modules and/or communicate with host processors.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.

The devices have a complete set of development tools. These include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

The TMS320C64x+™ DSPs (including the TMS320DM647/TMS320DM648 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The DM647, DM648 devices are based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform. The C64x™ DSPs support added functionality and have an expanded instruction set from previous devices.

Any reference to the C64x DSP or C64x CPU also applies, unless otherwise noted, to the C64x+ DSP and C64x+ CPU, respectively.

With performance of up to 8800 million instructions per second (MIPS) at a clock rate of 1.1 GHz, the C64x+ core offers solutions to high-performance DSP programming challenges. The DSP core possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x+ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units—two multipliers for a 32-bit result and six arithmetic logic units (ALUs). The eight functional units include instructions to accelerate the performance in video and imaging applications. The DSP core can produce four 16-bit multiply-accumulates (MACs) per cycle for up to 4400 million MACs per second (MMACS), or eight 8-bit MACs per cycle for up tp 8800 MMACS. For more details on the C64x+ DSP, see the (literature number SPRU732).

The devices also have application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000 DSP platform devices. The core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 256K-bit direct mapped cache and the Level 1 data cache (L1D) is a 256K-bit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 4M-bit (DM648) or 2M-bit (DM647) memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two.

The peripheral set includes five configurable 16-bit video port peripherals (VP0, VP1, VP2, VP3, and VP4). These video port peripherals provide a glueless interface to common video decoder and encoder devices. The video port peripherals support multiple resolutions and video standards (e.g., CCIR601, ITU-BT.656, BT.1120, SMPTE 125M, 260M, 274M, and 296M), a VCXO interpolated control port (VIC); a 1000 Mbps Ethernet Switch Subsystem with a management data input/output (MDIO) module and two SGMII ports (DM648) or one SGMII port (only DM647); a 4-bit transmit, 4-bit receive VLYNQ interface; an inter-integrated circuit (I2C) bus interface; a multichannel audio serial port (McASP) with ten serializers; four 64-bit general-purpose timers each configurable as two independent 32-bit timers; a user-configurable 16-bit or 32-bit host-port interface (HPI); 32 pins for general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; one UART; and two glueless external memory interfaces: a synchronous and asynchronous external memory interface (EMIFA) for slower memories/peripherals, and a higher DDR2 SDRAM interface.

The video port peripherals provide a glueless interface to common video decoder and encoder devices. The video port peripherals support multiple resolutions and video standards (e.g., CCIR601, ITU-BT.656, BT.1120, SMPTE 125M, 260M, 274M, and 296M).

The video port peripherals are configurable and can support either video capture and/or video display modes. Each video port consists of two channels (A and B) with a 5120-byte capture/display buffer that is splittable between the two channels.

For more details on the video port peripherals, see the (literature number SPRUEM1).

The management data input/output (MDIO) module continuously polls all 32 MDIO addresses to enumerate all PHY devices in the system.

The I2C and VLYNQ ports allow the device to easily control peripheral modules and/or communicate with host processors.

The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.

The devices have a complete set of development tools. These include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution.

Download View video with transcript Video
No design support from TI available

This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, software and tools in the product folder. You can also search for archived information in the TI E2ETM support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 34
Type Title Date
* Data sheet TMS320DM647/TMS320DM648 Digital Media Processors datasheet (Rev. H) 10 Apr 2012
* Errata TMS320DM647, TMS320DM648 Digital Media Processors Silicon Errata (Rev. G) 01 Nov 2011
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
User guide Emulation and Trace Headers Technical Reference Manual (Rev. I) 09 Aug 2012
Application note Introduction to TMS320C6000 DSP Optimization 06 Oct 2011
User guide TMS320DM647/DM648 DSP Video Port/VCXO Interpolated Control (VIC) Port UG (Rev. B) 12 Nov 2010
Application note TMS320DM647/8 Power Consumption Summary (Rev. B) 06 Jan 2010
Application note Running a TMS320C64x+ Codec Across TMS320C64x+ Based DSP Platforms 24 Sep 2009
User guide TMS320DM647/DM648 DSP 3 Port Switch Ethernet Subsystem User's Guide (Rev. B) 14 Jul 2009
User guide TMS320C6000 DSP Peripherals Overview Reference Guide (Rev. Q) 02 Jul 2009
Application note TMS320DM648/7 SoC Architecture and Throughput Overview 12 Jun 2009
Application note Using the TMS320DM647/DM648 Bootloader (Rev. D) 01 Jun 2009
User guide TMS320DM647/DM648 DSP Subsystem User's Guide (Rev. B) 24 Apr 2009
User guide TMS320DM647DM648 DSP 64-Bit Timer User's Guide (Rev. B) 10 Mar 2009
User guide TMS320DM647/DM648 DSP Peripheral Component Interconnect (PCI) User's Guide (Rev. B) 11 Nov 2008
More literature DaVinci Technology Overview Brochure (Rev. B) 27 Sep 2008
More literature End-to-end video infrastructure solutions 29 Aug 2008
Application note Migrating from EDMA v2.0 to EDMA v3.0 TMS320C64X DSP (Rev. A) 21 Aug 2008
Application note Migrating from TMS320DM642 to TMS320DM648/DM6437 19 Aug 2008
Application note Understanding TI's PCB Routing Rule-Based DDR Timing Specification (Rev. A) 17 Jul 2008
User guide TMS320DM647/DM648 DSP Host Port Interface (HPI) User's Guide (Rev. B) 16 Feb 2008
User guide TMS320DM647/DM648 DSP Enhanced DMA (EDMA3) Controller User's Guide (Rev. B) 08 Dec 2007
User guide TMS320DM647/DM648 DSP DDR2 Memory Controller User's Guide (Rev. A) 02 Oct 2007
User guide TMS320DM647/DM648 DSP External Memory Interface (EMIF) User's Guide (Rev. B) 02 Oct 2007
User guide TMS320DM647/DM648 DSP General-Purpose Input/Output (GPIO) User's Guide (Rev. A) 02 Oct 2007
User guide TMS320DM647/DM648 DSP Inter-Integrated Circuit (I2C) Module User's Guide (Rev. B) 02 Oct 2007
User guide TMS320DM647/DM648 DSP Multichannel Audio Serial Port (McASP) User's Guide (Rev. A) 02 Oct 2007
User guide TMS320DM647/DM648 DSP Serial Peripheral Interface (SPI) User’s Guide (Rev. A) 02 Oct 2007
User guide TMS320DM647/DM648 DSP Universal Asynchronous Receiver/Transmitter (UART) UG (Rev. A) 02 Oct 2007
More literature DaVinci Newsletter - Fall 2007 Issue (Rev. B) 14 Aug 2007
User guide MPEG2 Main Profile Decoder on C64x+ (on DRA446 –Low Memory configuration) UG 31 Jul 2007
Application note Migrating from TMS320DM642/3/1/0 to the TMS320DM648/7 07 Jun 2007
User guide TMS320DM647/DM648 DSP VLYNQ Port User's Guide 05 Jun 2007
Application note Thermal Considerations for the DM64xx, DM64x, and C6000 Devices 20 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Application software & framework

TMDMFP — Multimedia Framework Products (MFP) - Codec Engine, Framework Components and XDAIS

Multimedia Framework Products (MFP)

A major advantage of programmable signal processors over fixed-function devices is their ability to accelerate multiple multimedia functions and provide flexible environments to enable user customization. However, sharing scarce embedded hardware resources between (...)

Driver or library

NDKTCPIP — TI-RTOS Networking

TI-RTOS Networking (formerly known as the NDK or Network Developers Kit) combines dual mode IPv4/IPv6 stack with some network applications. TI-RTOS Networking support is available for both Ethernet-enabled MCUs as a part of TI-RTOS and also for high-performance TMS320C6000™ DSP-based devices.
Driver or library

SPRC264 — TMS320C5000/6000 Image Library (IMGLIB)

C5000/6000 Image Processing Library (IMGLIB) is an optimized image/video processing function library for C programmers. It includes C-callable general-purpose image/video processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
Driver or library

SPRC542 — C64x+ IQMath Library - A Virtual Floating Point Engine

Texas Instruments TMS320C64x+ IQmath Library is collection of highly optimized and high precision mathematical Function Library for C/C++ programmers to seamlessly port the floating-point algorithm into fixed point code on TMS320C64x+ devices. These routines are typically used in computationally (...)
Driver or library

SPRC831 — Video Imaging Co-Processor (VICP) Signal Processing Library

Texas Instruments VICP Signal processing library is a collection of highly tuned SW algorithms that execute on the VICP H/W accelerator. The library allows the application developer to effectively utilize the VICP performance without spending significant time in developing software for the (...)
Driver or library

TELECOMLIB — Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
Software codec

DM648CODECS Codecs for DM648 and DM647 devices

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into your application. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes are on that page, (...)

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320DM647 Digital Media Processor TMS320DM648 Digital Media Processor
Download options
Simulation model

DM647/DM648 ZUT BSDL Model (Rev. A)

SPRM256A.ZIP (11 KB) - BSDL Model
Simulation model

DM647/DM648 ZUT BSDL version 1.1 Model

SPRM361.ZIP (11 KB) - BSDL Model
Simulation model

DM647/DM648 ZUT IBIS Model (Rev. A)

SPRM257A.ZIP (886 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
FCBGA (CUT) 529 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos