Product details

Configuration 2:1 SPDT Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 3.5 CON (typ) (pF) 76 ON-state leakage current (max) (µA) 0.008 Supply current (typ) (µA) 45 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 400 Rating Catalog Drain supply voltage (max) (V) 44 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -44
Configuration 2:1 SPDT Number of channels 4 Power supply voltage - single (V) 5, 12, 16, 20, 36, 44 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-22, +/-5 Protocols Analog Ron (typ) (Ω) 3.5 CON (typ) (pF) 76 ON-state leakage current (max) (µA) 0.008 Supply current (typ) (µA) 45 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 400 Rating Catalog Drain supply voltage (max) (V) 44 Supply voltage (max) (V) 44 Negative rail supply voltage (max) (V) -44
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4 WQFN (RRQ) 20 16 mm² 4 x 4
  • Latch-up immune
  • Dual supply range: ±4.5 V to ±22 V
  • Single supply range: 4.5 V to 44 V
  • Low on-resistance: 3 Ω
  • Low charge injection: 3 pC
  • High current support: 400 mA (maximum)
  • –40°C to +125°C operating temperature
  • 1.8 V logic compatible inputs
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional signal path
  • Break-before-make switching
  • Latch-up immune
  • Dual supply range: ±4.5 V to ±22 V
  • Single supply range: 4.5 V to 44 V
  • Low on-resistance: 3 Ω
  • Low charge injection: 3 pC
  • High current support: 400 mA (maximum)
  • –40°C to +125°C operating temperature
  • 1.8 V logic compatible inputs
  • Fail-safe logic
  • Rail-to-rail operation
  • Bidirectional signal path
  • Break-before-make switching

The TMUX7234 is a complementary metal-oxide semiconductor (CMOS) multiplexer with latch-up immunity. The TMUX7234 contains four independently controlled SPDT switches with an EN pin to enable or disable all four channels. The device supports single supply (4.5 V to 44 V), dual supplies (±4.5 V to ±22 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The TMUX7234 supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

All logic control inputs support logic levels from 1.8 V to VDD, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments.

The TMUX7234 is a complementary metal-oxide semiconductor (CMOS) multiplexer with latch-up immunity. The TMUX7234 contains four independently controlled SPDT switches with an EN pin to enable or disable all four channels. The device supports single supply (4.5 V to 44 V), dual supplies (±4.5 V to ±22 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The TMUX7234 supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

All logic control inputs support logic levels from 1.8 V to VDD, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TMUX7234 44 V, Low Ron, 2:1, 4 Channel Precision Switches with Latch-Up Immunity and 1.8 V Logic datasheet (Rev. G) PDF | HTML 09 Jul 2024
Application note How to Handle High Voltage Common Mode Applications using Multiplexers PDF | HTML 03 Oct 2022
Application note Using Latch Up Immune Multiplexers to Help Improve System Reliability (Rev. A) 20 Sep 2021
Application brief Precision Multiplexers Reducing Barriers in an Industrial Environment PDF | HTML 21 May 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXRTJ-RRQEVM — Generic TMUX evaluation module for 20-pin RTJ and RRQ QFN package

The TMUXRTJ-RRQEVM allows for the quick prototyping and DC characterization of TI's line of TMUX products that use 20-pin RTJ or RRQ packages (QFN) and is rated for high voltage operation.

User guide: PDF | HTML
Not available on TI.com
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TMUX7234 IBIS Model

SCDM264.ZIP (52 KB) - IBIS Model
Simulation model

TMUX72XX-8SW - TMUX723X PSPICE Model

SCDM303.ZIP (29 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian
WQFN (RRQ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos