Home Power management Power switches High-side switches

TPS1H200A-Q1

ACTIVE

40-V, 200-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

TPS1H200A-Q1

ACTIVE

Product details

Number of channels 1 Operating voltage (max) (V) 40 Operating voltage (min) (V) 4 Ron (typ) (mΩ) 200 Imax (A) 2 Current limit (min) (A) 0.25 Current limit (max) (A) 5 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +/-15% @ 0.5A FET Internal Features Digital output, Programmable current limit, Thermal shutdown Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Automotive
Number of channels 1 Operating voltage (max) (V) 40 Operating voltage (min) (V) 4 Ron (typ) (mΩ) 200 Imax (A) 2 Current limit (min) (A) 0.25 Current limit (max) (A) 5 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +/-15% @ 0.5A FET Internal Features Digital output, Programmable current limit, Thermal shutdown Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Automotive
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Functional Safety-Capable
  • Single-channel 200-mω smart high-side switch
  • Wide operating voltage: 3.4 V to 40 V
  • Ultra-low standby current, < 500 nA
  • Adjustable current limit with external resistor
    • ±15% when ≥ 500 mA
    • ±10% when ≥ 1.5 A
  • Configurable behavior after current limit
    • Holding mode
    • Latch-off mode with adjustable delay time
    • Auto-retry mode
  • Supports stand-alone operation without an MCU
  • Protection:
    • Short-to-GND and overload protection
    • Thermal shutdown and thermal swing
    • Negative voltage clamp for inductive loads
    • Loss of GND and loss of battery protection
  • Diagnostics:
    • Overload and short-to-GND detection
    • Open-load and short-to-battery detection in ON or OFF state
    • Thermal shutdown and thermal swing
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Functional Safety-Capable
  • Single-channel 200-mω smart high-side switch
  • Wide operating voltage: 3.4 V to 40 V
  • Ultra-low standby current, < 500 nA
  • Adjustable current limit with external resistor
    • ±15% when ≥ 500 mA
    • ±10% when ≥ 1.5 A
  • Configurable behavior after current limit
    • Holding mode
    • Latch-off mode with adjustable delay time
    • Auto-retry mode
  • Supports stand-alone operation without an MCU
  • Protection:
    • Short-to-GND and overload protection
    • Thermal shutdown and thermal swing
    • Negative voltage clamp for inductive loads
    • Loss of GND and loss of battery protection
  • Diagnostics:
    • Overload and short-to-GND detection
    • Open-load and short-to-battery detection in ON or OFF state
    • Thermal shutdown and thermal swing

The TPS1H200A-Q1 device is a fully protected single-channel high-side power switch with an integrated 200-mΩ NMOS power FET.

An adjustable current limit improves system reliability by limiting the inrush or overload current. The high accuracy of the current limit improves overload protection, simplifying the front-stage power design. Configurable features besides current limit provide design flexibility in functionality, cost, and thermal dissipation.

The device supports full diagnostics with the digital status output. Open-load detection is available in ON and OFF states. The device supports operation with or without an MCU. Stand-alone mode allows isolated systems to use the device.

The TPS1H200A-Q1 device is a fully protected single-channel high-side power switch with an integrated 200-mΩ NMOS power FET.

An adjustable current limit improves system reliability by limiting the inrush or overload current. The high accuracy of the current limit improves overload protection, simplifying the front-stage power design. Configurable features besides current limit provide design flexibility in functionality, cost, and thermal dissipation.

The device supports full diagnostics with the digital status output. Open-load detection is available in ON and OFF states. The device supports operation with or without an MCU. Stand-alone mode allows isolated systems to use the device.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS1H000-Q1 ACTIVE 40-V, 1-Ω, 1-ch automotive smart high-side switch with adjustable current limit 1-channel higher RDSon (1 ohm) high-side switch

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPS1H200A-Q1 40-V 200-mΩ Single-Channel Smart High-Side Switch datasheet (Rev. D) PDF | HTML 07 Sep 2021
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML 09 Mar 2021
Application note Driving PWM Loads with TI High-Side Switches PDF | HTML 02 Mar 2021
Application note Using PSpice Simulator to Model Thermal Behavior in TI’s Smart High-Side Switch PDF | HTML 30 Nov 2020
Application note Designing for Loss of Ground on Texas Instruments High-Side Switches (Rev. A) PDF | HTML 16 Jul 2020
Application note Fault and Normal Diagnostic Considerations for Smart High Side Switches PDF | HTML 10 Jul 2020
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Functional safety information TPS1H200A-Q1 Functional Safety FIT Rate and Failure Mode Distribution 16 Dec 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note AEC-Q100-012 Short-Circuit Reliability Test Results for Smart Power Switches (Rev. A) 06 May 2019
Application note Adjustable Current Limit of Smart Power Switches (Rev. B) 21 Jan 2019
Application note Reverse battery protection for high side switches 12 Nov 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS1H200EVM — TPS1H200-Q1 40V, 2A, 200mΩ On-Resistance High Side Switch Evaluation Module

The TPS1H200-Q1 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS1H200-Q1 single channel high side switch. The TPS1H200EVM allows the user to apply different input voltages (3.4 V to 40 V) under different loading conditions (0 A to 2.5 A) to the TPS1H200-Q1 (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS1H200 Unencrypted PSpice Transient Model (Rev. A)

SLVMCK6A.ZIP (5 KB) - PSpice Model
Simulation model

TPS1H200A-Q1 PSpice Unencrypted Transient Model (Rev. C)

SLVMCK5C.ZIP (107 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP30785 — Automotive multi-rail power supply for driving monitoring system reference design

This reference design shows the performance of a non-isolated automotive power supply for a driving monitoring system for the electronic control unit (ECU). The reference design includes our power portfolio with nine power sockets.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos