Home Power management Power switches Load switches

TPS22904

ACTIVE

3.6-V, 0.5-A, 66-mΩ load switch with output discharge

Product details

Number of channels 1 Vin (min) (V) 1.1 Vin (max) (V) 3.6 Imax (A) 0.5 Ron (typ) (mΩ) 68 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 0.18 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 1.1 Vin (max) (V) 3.6 Imax (A) 0.5 Ron (typ) (mΩ) 68 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 0.18 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
DSBGA (YFP) 4 1 mm² 1 x 1
  • Input Voltage: 1.1 V to 3.6 V
  • Ultralow ON-State Resistance
    • rON = 66 mΩ at VIN = 3.6 V
    • rON = 75 mΩ at VIN = 2.5 V
    • rON = 90 mΩ at VIN = 1.8 V
    • rON = 135 mΩ at VIN = 1.2 V
  • 500-mA Maximum Continuous Switch Current
  • Quiescent Current < 1 µA
  • Shutdown Current < 1 µA
  • Low Control Input Threshold Enables Use of 1.2-
    V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate (5 µs Maximum at 3.6 V)
  • Quick Output Discharge (TPS22904 Only)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • 4-Terminal Wafer Chip-Scale Package (WCSP)
    • 0.8 mm × 0.8 mm,
      0.4-mm Pitch, 0.5-mm Height
  • Input Voltage: 1.1 V to 3.6 V
  • Ultralow ON-State Resistance
    • rON = 66 mΩ at VIN = 3.6 V
    • rON = 75 mΩ at VIN = 2.5 V
    • rON = 90 mΩ at VIN = 1.8 V
    • rON = 135 mΩ at VIN = 1.2 V
  • 500-mA Maximum Continuous Switch Current
  • Quiescent Current < 1 µA
  • Shutdown Current < 1 µA
  • Low Control Input Threshold Enables Use of 1.2-
    V, 1.8-V, 2.5-V, and 3.3-V Logic
  • Controlled Slew Rate (5 µs Maximum at 3.6 V)
  • Quick Output Discharge (TPS22904 Only)
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • 4-Terminal Wafer Chip-Scale Package (WCSP)
    • 0.8 mm × 0.8 mm,
      0.4-mm Pitch, 0.5-mm Height

The TPS22903 and TPS22904 are ultra-small, low rON single channel load switches with controlled turnon. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In TPS22904, a 85-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

TPS22903 and TPS22904 are available in a space-saving 4-terminal WCSP 0.4-mm pitch (YFP). The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22903 and TPS22904 are ultra-small, low rON single channel load switches with controlled turnon. The device contains a P-channel MOSFET that can operate over an input voltage range of 1.1 V to 3.6 V. The switch is controlled by an on and off input (ON), which is capable of interfacing directly with low-voltage control signals. In TPS22904, a 85-Ω on-chip load resistor is added for output quick discharge when switch is turned off.

TPS22903 and TPS22904 are available in a space-saving 4-terminal WCSP 0.4-mm pitch (YFP). The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22915 ACTIVE 5.5-V, 2-A, 39-mΩ load switch with output discharge This product is A small (0.8mm x 0.8mm), low Ron (37mohm), 2A load switch.
NEW TPS22991 ACTIVE 5V, 3A, 25mΩ load switch with optional output discharge Higher maximum current ( 3A)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS2290x Ultra-Small Low-Input-Voltage Low rON Load Switch datasheet (Rev. D) PDF | HTML 30 Jun 2015
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS22904 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM792A.ZIP (34 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos