Home Power management Power switches Load switches

TPS22946

ACTIVE

5.5-V, 0.15-A, 400-mΩ load switch with selectable current limit

Product details

Number of channels 1 Vin (min) (V) 1.62 Vin (max) (V) 5.5 Imax (A) 0.235 Ron (typ) (mΩ) 400 Shutdown current (ISD) (typ) (µA) 0.1 Quiescent current (Iq) (typ) (µA) 1.3 Soft start Fixed Rise Time Current limit type Adjustable Features Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Thermal shutdown
Number of channels 1 Vin (min) (V) 1.62 Vin (max) (V) 5.5 Imax (A) 0.235 Ron (typ) (mΩ) 400 Shutdown current (ISD) (typ) (µA) 0.1 Quiescent current (Iq) (typ) (µA) 1.3 Soft start Fixed Rise Time Current limit type Adjustable Features Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Thermal shutdown
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25
  • Ultralow Quiescent Current 1 µA (Typical)
    at VIN = 1.8 V
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON-Resistance
    • rON = 300 mΩ at VIN = 5.5 V
    • rON = 400 mΩ at VIN = 3.3 V
    • rON = 500 mΩ at VIN = 2.5 V
    • rON = 600 mΩ at VIN = 1.8 V
  • Selectable Minimum Current Limit:
    155 mA, 70 mA, or 30 mA
  • Integrated Inrush Current Time-out (8 ms)
  • Shutdown Current: < 1 µA
  • Thermal Shutdown
  • Fault Blanking
  • Auto Restart
  • Overcurrent Condition Time-out (Automatic
    Disable for Permanent Overcurrent)
  • 1.8-V Compatible Control Input
  • ESD Performance Tested Per JESD 22
    • 6000-V Human-Body Model
      (A114-B, Class II)
  • Tiny DSGBA Package 1.4 mm × 0.9 mm (YZP)
  • Ultralow Quiescent Current 1 µA (Typical)
    at VIN = 1.8 V
  • Input Voltage Range: 1.62 V to 5.5 V
  • Low ON-Resistance
    • rON = 300 mΩ at VIN = 5.5 V
    • rON = 400 mΩ at VIN = 3.3 V
    • rON = 500 mΩ at VIN = 2.5 V
    • rON = 600 mΩ at VIN = 1.8 V
  • Selectable Minimum Current Limit:
    155 mA, 70 mA, or 30 mA
  • Integrated Inrush Current Time-out (8 ms)
  • Shutdown Current: < 1 µA
  • Thermal Shutdown
  • Fault Blanking
  • Auto Restart
  • Overcurrent Condition Time-out (Automatic
    Disable for Permanent Overcurrent)
  • 1.8-V Compatible Control Input
  • ESD Performance Tested Per JESD 22
    • 6000-V Human-Body Model
      (A114-B, Class II)
  • Tiny DSGBA Package 1.4 mm × 0.9 mm (YZP)

The TPS22946 is an ultralow power load switch that provides protection to systems and loads in high-current conditions. The device contains a 300-mΩ current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. The TPS22946 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

When the switch current reaches the maximum limit, the TPS22946 operates in a constant-current mode to prohibit excessive currents from causing damage. The current limit can be selected using the CL input: a high CL input sets the current limit to 155 mA, a low CL input sets the current limit to 70 mA, and a floating CL input sets the current limit to 30 mA.

If the constant current condition persists after 10 ms, the switch is turned off and the fault signal pin (OC) is pulled low. The TPS22946 has an auto-restart feature which turns the switch on again after 70 ms if the ON pin is still active. If the TPS22946 remains in an over-current condition for 5 seconds, the device shuts off until it is turned on again by setting the ON control signal off and then on.

If the device is used to protect an LDO, the inrush current required by the LDO at startup can, in some cases, exceed the current limit and initiate a blanking (current limiting) condition. The TPS22946 provides allowance for this scenario during startup of the LDO by temporarily increasing the current limit to 435 mA for 8 ms after the load switch is enabled.

The TPS22946 is available in space-saving 6-pin DSBGA (YZP) package. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22946 is an ultralow power load switch that provides protection to systems and loads in high-current conditions. The device contains a 300-mΩ current-limited P-channel MOSFET that can operate over an input voltage range of 1.62 V to 5.5 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. The TPS22946 includes thermal shutdown protection that prevents damage to the device when a continuous over-current condition causes excessive heating by turning off the switch.

When the switch current reaches the maximum limit, the TPS22946 operates in a constant-current mode to prohibit excessive currents from causing damage. The current limit can be selected using the CL input: a high CL input sets the current limit to 155 mA, a low CL input sets the current limit to 70 mA, and a floating CL input sets the current limit to 30 mA.

If the constant current condition persists after 10 ms, the switch is turned off and the fault signal pin (OC) is pulled low. The TPS22946 has an auto-restart feature which turns the switch on again after 70 ms if the ON pin is still active. If the TPS22946 remains in an over-current condition for 5 seconds, the device shuts off until it is turned on again by setting the ON control signal off and then on.

If the device is used to protect an LDO, the inrush current required by the LDO at startup can, in some cases, exceed the current limit and initiate a blanking (current limiting) condition. The TPS22946 provides allowance for this scenario during startup of the LDO by temporarily increasing the current limit to 435 mA for 8 ms after the load switch is enabled.

The TPS22946 is available in space-saving 6-pin DSBGA (YZP) package. The device is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22950 ACTIVE 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit Same functionality with better parametrics

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS22946 Ultralow Power, Low Input Voltage, Current-Limited Load Switch With Shutoff, Auto-Restart, and Overcurrent Condition Time-Out datasheet (Rev. B) PDF | HTML 08 Apr 2015
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Basics of eFuses (Rev. A) 05 Apr 2018
Technical article How to use load switches to power your wearable PDF | HTML 19 Oct 2015
EVM User's guide Using the TPS22946EVM-499 Single Channel Load Switch IC 26 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22946EVM-499 — TPS22946 Current-Limited Load Switch Evaluation Module

The TPS22946EVM-499 evaluation module (EVM) allows the user to connect power to and control the TPS22946 ultra-small, CSP-6 package load switch. Parameters such as on state resistance, slew rate and current limit properties can be easily evaluated.

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor

Temperature-sensing applications that use a thermocouple (TC) require an accurate local temperature sensor to achieve high accuracy. Solutions for design challenges such as cold-junction compensation (CJC) or including an ultra-low power TC analog front-end are highlighted and addressed in this (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos