Home Power management Power switches Load switches

TPS22962

ACTIVE

5.5-V, 10-A, 4.4-mΩ load switch with output discharge

Product details

Number of channels 1 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Imax (A) 10 Ron (typ) (mΩ) 4.4 Shutdown current (ISD) (typ) (µA) 1.1 Quiescent current (Iq) (typ) (µA) 20.4 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
Number of channels 1 Vin (min) (V) 0.8 Vin (max) (V) 5.5 Imax (A) 10 Ron (typ) (mΩ) 4.4 Shutdown current (ISD) (typ) (µA) 1.1 Quiescent current (Iq) (typ) (µA) 20.4 Soft start Fixed Rise Time Current limit type None Features Quick output discharge Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Inrush current control
WSON (DNY) 8 9 mm² 3 x 3
  • Integrated Single Channel Load Switch
  • VBIAS Voltage Range: 2.5 V to 5.5 V
  • VIN Voltage Range: 0.8 V to 5.5 V
  • Ultra Low RON Resistance
    • RON = 4.4 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 10 A Maximum Continuous Switch Current
  • Low Quiescent Current
    • (20 µA for VBIAS = 5 V)
  • Low Shutdown Current
    • (1 µA for VBIAS = 5 V)
  • Low Control Input Threshold Enables Use of 1.2 V or Higher GPIO
  • Controlled and Fixed Slew Rate Across VBIAS and VIN
    • tR = 2663 µs at VIN = 5 V (VBIAS = 5 V)
  • Quick Output Discharge (QOD)
  • SON 8-Pin Package with Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV Human-Body Model (HBM)
    • 1-kV Charged-Device Model (CDM)
  • Integrated Single Channel Load Switch
  • VBIAS Voltage Range: 2.5 V to 5.5 V
  • VIN Voltage Range: 0.8 V to 5.5 V
  • Ultra Low RON Resistance
    • RON = 4.4 mΩ at VIN = 5 V (VBIAS = 5 V)
  • 10 A Maximum Continuous Switch Current
  • Low Quiescent Current
    • (20 µA for VBIAS = 5 V)
  • Low Shutdown Current
    • (1 µA for VBIAS = 5 V)
  • Low Control Input Threshold Enables Use of 1.2 V or Higher GPIO
  • Controlled and Fixed Slew Rate Across VBIAS and VIN
    • tR = 2663 µs at VIN = 5 V (VBIAS = 5 V)
  • Quick Output Discharge (QOD)
  • SON 8-Pin Package with Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV Human-Body Model (HBM)
    • 1-kV Charged-Device Model (CDM)

The TPS22962 is a small, ultra-low RON, single channel load switch with controlled turn on. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and supports a maximum continuous current of 10 A.

The combination of ultra-low RON and high current capability of the device makes it ideal for driving processor rails with very tight voltage dropout tolerances. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating voltage droop on the power supply. The switch can be independently controlled via the ON pin, which is capable of interfacing directly with low-voltage control signals originating from microcontrollers or low voltage discrete logic. The device further reduces the total solution size by integrating a 224-Ω pull-down resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22962 is available in a small 3.00 mm x 3.00 mm WSON-8 package (DNY). The DNY package integrates a thermal pad which allows for high power dissipation in high current and high temperature applications. The device is characterized for operation over the free-air temperature range of –40°C to 105°C.

The TPS22962 is a small, ultra-low RON, single channel load switch with controlled turn on. The device contains an N-channel MOSFET that can operate over an input voltage range of 0.8 V to 5.5 V and supports a maximum continuous current of 10 A.

The combination of ultra-low RON and high current capability of the device makes it ideal for driving processor rails with very tight voltage dropout tolerances. The controlled rise time of the device greatly reduces inrush current caused by large bulk load capacitances, thereby reducing or eliminating voltage droop on the power supply. The switch can be independently controlled via the ON pin, which is capable of interfacing directly with low-voltage control signals originating from microcontrollers or low voltage discrete logic. The device further reduces the total solution size by integrating a 224-Ω pull-down resistor for quick output discharge (QOD) when the switch is turned off.

The TPS22962 is available in a small 3.00 mm x 3.00 mm WSON-8 package (DNY). The DNY package integrates a thermal pad which allows for high power dissipation in high current and high temperature applications. The device is characterized for operation over the free-air temperature range of –40°C to 105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS25981 ACTIVE 2.7-V to 16-V, 10-A, 6-mΩ eFuse with transient overcurrent blanking timer Current monitor, quick output discharge, higher RON, and overvoltage lockout in a smaller package
Similar functionality to the compared device
TPS22998 ACTIVE 5.5-V, 10-A, 4-mΩ On-Resistance load switch Tri-state soft-start option

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS22962 5.5-V, 10-A, 4.4-mΩ On-Resistance Load Switch datasheet (Rev. B) PDF | HTML 27 Jul 2015
Application note Load Switch Thermal Considerations (Rev. A) 11 Oct 2018
Application note Basics of Load Switches (Rev. A) 05 Sep 2018
Application note Selecting a Load Switch to Replace a Discrete Solution 30 Apr 2017
Application note Timing of Load Switches 27 Apr 2017
Application note Managing Inrush Current (Rev. A) 28 May 2015
EVM User's guide TPS22962EVM-079 10A Load Switch IC 21 Jul 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22962EVM-079 — TPS22962 Evaluation Module

The TPS22962EVM is a two sided PCB containing the TPS22962 load switch device. The VIN and VOUT connections to the device and the PCB layout routing are capable of handling high continuous currents and provide a low resistance pathway into and out of the device under test. Test point connections (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS22962 TINA-TI Transient Reference Design

SLVMCP7.TSC (111 KB) - TINA-TI Reference Design
Simulation model

TPS22962 TINA-TI Transient Spice Model

SLVMCP6.ZIP (20 KB) - TINA-TI Spice Model
Simulation model

TPS22962 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMAD1A.ZIP (73 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DNY) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos