Home Power management Power switches eFuses & hot swap controllers

TPS2400

ACTIVE

5.5-V over voltage protection controller with 100-V input transient protection

Product details

FET External Vin (min) (V) 3 Vin (max) (V) 100 Vabsmax_cont (V) 110 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Fault response Auto-retry Soft start Fixed Overvoltage response Cut-off Features Overvoltage cutoff Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Overvoltage protection Quiescent current (Iq) (typ) (A) 0.000065 Quiescent current (Iq) (max) (A) 0.00011
FET External Vin (min) (V) 3 Vin (max) (V) 100 Vabsmax_cont (V) 110 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Fault response Auto-retry Soft start Fixed Overvoltage response Cut-off Features Overvoltage cutoff Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Overvoltage protection Quiescent current (Iq) (typ) (A) 0.000065 Quiescent current (Iq) (max) (A) 0.00011
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Up to 100-V Overvoltage Protection
  • 6.9-V Overvoltage Shutdown Threshold
  • 3-V Undervoltage Shutdown Threshold
  • Overvoltage Turnoff Time Less than 1 µs
  • External N-Channel MOSFET Driven by
    Internal Charge Pump
  • 1-mA Maximum Static Supply Current
  • 5-Pin SOT–23 Package
  • –40°C to 85°C Ambient Temperature Range
  • 2.5-kV Human-Body-Model, 500-V CDM
    Electrostatic Discharge Protection
  • Up to 100-V Overvoltage Protection
  • 6.9-V Overvoltage Shutdown Threshold
  • 3-V Undervoltage Shutdown Threshold
  • Overvoltage Turnoff Time Less than 1 µs
  • External N-Channel MOSFET Driven by
    Internal Charge Pump
  • 1-mA Maximum Static Supply Current
  • 5-Pin SOT–23 Package
  • –40°C to 85°C Ambient Temperature Range
  • 2.5-kV Human-Body-Model, 500-V CDM
    Electrostatic Discharge Protection

The TPS2400 overvoltage protection controller is used with an external N-channel MOSFET to isolate sensitive electronics from destructive voltage spikes and surges. It is specifically designed to prevent large voltage transients associated with automotive environments (load dump) from damaging sensitive circuitry. When potentially damaging voltage levels are detected by the TPS2400 the supply is disconnected from the load before any damage can occur.

Internal circuitry includes a trimmed band-gap reference, oscillator, Zener diode, charge pump, comparator, and control logic. The TPS2400 device is designed for use with an external N-channel MOSFET, which are readily available in a wide variety of voltages.

The TPS2400 overvoltage protection controller is used with an external N-channel MOSFET to isolate sensitive electronics from destructive voltage spikes and surges. It is specifically designed to prevent large voltage transients associated with automotive environments (load dump) from damaging sensitive circuitry. When potentially damaging voltage levels are detected by the TPS2400 the supply is disconnected from the load before any damage can occur.

Internal circuitry includes a trimmed band-gap reference, oscillator, Zener diode, charge pump, comparator, and control logic. The TPS2400 device is designed for use with an external N-channel MOSFET, which are readily available in a wide variety of voltages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS2595 ACTIVE 2.7-V to 18-V, 34mΩ, 0.5-4A eFuse with over voltage protection in small WSON package This product has full integrated low Ron and high current eFuse with accurate load current monitor.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS2400 Overvoltage Protection Controller datasheet (Rev. B) PDF | HTML 20 Aug 2014
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Overvoltage Protector For High-Voltage Loads 29 Mar 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DAC38RF80EVM — DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF80EVM is the circuit board for evaluating DAC38RF80/84/90 digital-to-analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate. It is designed to work with the FPGA-based pattern generator card TSW14J56EVM (Rev B and up). The (...)

User guide: PDF
Not available on TI.com
Evaluation board

DAC38RF82EVM — DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL DAC Evaluation Module

The DAC38RF82EVM is the circuit board for evaluating DAC38RF82/83/85/93 digital to analog converters (DACs). The EVM can be used to evaluate the performance of the DAC up to 9GSPS sampling rate and it is designed to work with the TSW14J56 EVM. The available FMC connector also makes it possible to (...)
User guide: PDF
Not available on TI.com
Evaluation board

DAC38RF89EVM — DAC38RF89 Dual-Channel, 14-Bit, 8.4GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL DAC Evaluation Module

The DAC38RF89 evaluation module (EVM) is the circuit board for evaluating DAC38RF89 digital-to-analog converters (DACs). The DAC38RFEVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate and is designed to work with the TSW14J56EVM (Rev B and up). The available FMC (...)

User guide: PDF
Not available on TI.com
Calculation tool

SLUC073 TPS2400 Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS2400 5.5-V over voltage protection controller with 100-V input transient protection
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)

Many TI reference designs include the TPS2400

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos