TPS25983
2.7-V to 26-V, 2.7-mΩ 18-A integrated hot-swap eFuse with current monitor and blocking FET driver
TPS25983
- Wide input voltage range: 2.7 V to 26 V
- 30-V absolute maximum
- Low on-resistance: R ON = 2.7-mΩ typical
- Adjustable current limit threshold
- Range: 2 A to 18 A
- Accuracy: ±8% (typical for I LIM > 5 A)
- Circuit breaker and current limiter options
- Adjustable overcurrent blanking timer
- Handles load transients without tripping
- Accurate current monitor output
- ±1.5% (typical at 25°C for I OUT > 3 A)
- ±3% (maximum for I OUT > 3 A)
- User configurable fault response
- Latch-off or auto-retry
- Number of retries (finite or indefinite)
- Delay between retries
- Robust short-circuit protection
- Fast-trip response time < 400-ns typical
- Immune to line transients – no nuisance tripping
- Adjustable output slew rate (dVdt) control
- Option to drive external FET for reverse current blocking in disabled/OFF state
- Adjustable undervoltage lockout
- Adjustable overvoltage lockout
- Integrated overtemperature protection
- Power good indication
- Small footprint: 4-mm × 4-mm QFN package
The TPS25983 family of eFuses is a highly-integrated circuit protection and power management device in a small package. The devices are operational over a wide input voltage range. A single part caters to low-voltage systems needing minimal I*R voltage drop as well as higher voltage, high current systems needing low power dissipation. The TPS25983 family is a robust defense against overloads, short-circuits, voltage surges, reverse current, and excessive inrush current.
Overvoltage events are limited by internal cutoff circuits with user adjustable overvoltage threshold.
Multiple device options exist to choose between the response to overcurrent conditions, circuit breaker, or active current limiter. The overcurrent limit threshold can be set with a single external resistor. The devices intelligently manage the overcurrent response by distinguishing between transient events and actual faults, thereby allowing the system to function uninterrupted during line and load transients without compromising on the robustness of the protection against faults. The device can be configured to stay latched-off or retry automatically after a fault shutdown. The number of auto-retries as well as the retry delay are configurable with capacitors. This feature enables remote systems to automatically recover from temporary faults while making sure that the power supplies are not stressed indefinitely due to a persistent fault.
The devices provide an option to drive an external N-FET connected in series to facilitate reverse current blocking in disabled or OFF state.
Also, the devices integrate an accurate analog load current monitor to provide enhanced system monitoring and diagnostic capabilities.
The TPS25983 devices are available in a small, 4 mm × 4 mm QFN package. The devices are characterized for operation over a junction temperature range of –40°C to 125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS25983 2.7-V to 26-V, 2.7-mΩ, 18-A Integrated Hot-Swap with Accurate Load Current Monitoring and Adjustable Transient Fault Management datasheet (Rev. A) | PDF | HTML | 12 Oct 2023 |
EVM User's guide | TPS25983EVM Evaluation Module for TPS25983 eFuse | PDF | HTML | 31 Jul 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS25983EVM — TPS25983 evaluation module for 2.7-V to 26-V 18-A 2.7-mΩ eFuse
The TPS25983 evaluation module allows reference circuit evaluation of the TPS25983 eFuse. The TPS25983 device is a 2.7-V to 26-V, 18-A eFuse with integrated 2.7-mΩ FET with inrush current protection, programmable undervoltage, overvoltage protection, current limiting and blocking FET driving (...)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.