Home Power management Power switches High-side switches

TPS2H160-Q1

ACTIVE

40-V, 160-mΩ, 2-ch automotive smart high-side switch with adjustable current limit

Product details

Number of channels 2 Operating voltage (max) (V) 40 Operating voltage (min) (V) 4 Ron (typ) (mΩ) 160 Imax (A) 2.5 Current limit (min) (A) 0.25 Current limit (max) (A) 7 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +/-15%@0.5A Current sense accuracy +/-4.25mA@5mA FET Internal Features Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Automotive
Number of channels 2 Operating voltage (max) (V) 40 Operating voltage (min) (V) 4 Ron (typ) (mΩ) 160 Imax (A) 2.5 Current limit (min) (A) 0.25 Current limit (max) (A) 7 Current limit type Adjustable TI functional safety category Functional Safety-Capable Current limit accuracy +/-15%@0.5A Current sense accuracy +/-4.25mA@5mA FET Internal Features Current sense/monitor, Digital output, Thermal shutdown, Under voltage lock out Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Automotive load dump compatibility, Current monitoring, Inductive load compatibility, Inrush current control, Short circuit protection, Thermal shutdown Rating Automotive
HTSSOP (PWP) 16 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Dual-Channel 160-mΩ Smart High-Side Switch With Full Diagnostics
    • Version A: Open-Drain Status Output
    • Version B: Current-Sense Analog Output
  • Wide Operating Voltage 3.4 to 40 V
  • Ultralow Standby Current, < 500 nA
  • High-Accuracy Current Sense:
    • ±17% Under >25-mA Load
  • Adjustable Current Limit With External Resistor ±15% Under >500-mA Load
  • Protection:
    • Short-to-GND Protection by Current Limit (Internal or External)
    • Thermal Shutdown With Latch-Off Option and Thermal Swing
    • Inductive Load Negative Voltage Clamp With Optimized Slew Rate
    • Loss of GND and Loss of Battery Protection
  • Diagnostic:
    • Overcurrent and Short to Ground Detection
    • Open-Load and Short-to-Battery Detection
    • Global Fault for Fast Interrupt
  • 16-Pin Thermally-Enhanced PWP Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Dual-Channel 160-mΩ Smart High-Side Switch With Full Diagnostics
    • Version A: Open-Drain Status Output
    • Version B: Current-Sense Analog Output
  • Wide Operating Voltage 3.4 to 40 V
  • Ultralow Standby Current, < 500 nA
  • High-Accuracy Current Sense:
    • ±17% Under >25-mA Load
  • Adjustable Current Limit With External Resistor ±15% Under >500-mA Load
  • Protection:
    • Short-to-GND Protection by Current Limit (Internal or External)
    • Thermal Shutdown With Latch-Off Option and Thermal Swing
    • Inductive Load Negative Voltage Clamp With Optimized Slew Rate
    • Loss of GND and Loss of Battery Protection
  • Diagnostic:
    • Overcurrent and Short to Ground Detection
    • Open-Load and Short-to-Battery Detection
    • Global Fault for Fast Interrupt
  • 16-Pin Thermally-Enhanced PWP Package

The TPS2H160-Q1 family is a fully-protected dual-channel smart high-side switch, with integrated 160-mΩ NMOS power FETs.

Full diagnostics and high-accuracy current-sense features enable intelligent control of the load.

An external adjustable current limit improves reliability of the whole system by limiting the inrush or overload current.

The TPS2H160-Q1 family is a fully-protected dual-channel smart high-side switch, with integrated 160-mΩ NMOS power FETs.

Full diagnostics and high-accuracy current-sense features enable intelligent control of the load.

An external adjustable current limit improves reliability of the whole system by limiting the inrush or overload current.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS2H000-Q1 ACTIVE 40-V, 1-Ω, 2-ch automotive smart high-side switch with adjustable current limit 2-ch higher RDSon (1 ohm) high-side switch

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TPS2H160-Q1 40-V, 160-mΩ Dual-Channel Smart High-Side Switch datasheet (Rev. D) PDF | HTML 18 Dec 2019
Application note How To Drive Resistive, Inductive, Capacitive, and Lighting Loads (Rev. E) PDF | HTML 09 Mar 2021
Application note Driving PWM Loads with TI High-Side Switches PDF | HTML 02 Mar 2021
Functional safety information TPS2H160-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 04 Dec 2020
Application note Using PSpice Simulator to Model Thermal Behavior in TI’s Smart High-Side Switch PDF | HTML 30 Nov 2020
Application note Designing for Loss of Ground on Texas Instruments High-Side Switches (Rev. A) PDF | HTML 16 Jul 2020
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Application note High Accuracy Current Sense of Smart High Side Switches 01 Nov 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
Application note AEC-Q100-012 Short-Circuit Reliability Test Results for Smart Power Switches (Rev. A) 06 May 2019
Application note Basics of Power Switches (Rev. A) PDF | HTML 26 Apr 2019
Application note Adjustable Current Limit of Smart Power Switches (Rev. B) 21 Jan 2019
Application note Reverse battery protection for high side switches 12 Nov 2018
Application note High-Side Switches Paralleling Channels 30 Apr 2018
EVM User's guide TPS2H160 Evaluation Module User's Guide 16 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2H160EVM — TPS2H160-Q1 Dual Channels Smart High-Side Switch Evaluation Module

Texas Instruments TPS2H160-Q1 evaluation module contains a TPS2H160-Q1 integrated circuit (IC), supporting dual channel high side switch application. The purpose of this EVM is to facilitate evaluation of the TPS2H160-Q1 for resistive, capacitive, inductive load.
The TPS2H160-Q1 family is a fully (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS2H160A-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBF6A.ZIP (61 KB) - PSpice Model
Simulation model

TPS2H160B-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMBF5A.ZIP (65 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-020008 — Automotive power seat reference design

This reference design provides the drive and control circuits for motor-driven applications such as automotive power seats, using both bi-directional and unidirectional motor drives. It demonstrates how to drive brushed DC motors with a small board footprint, a high degree of robustness and full (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos