TPS53317A

ACTIVE

0.9V-6V Input, 6-A Output, D-CAP+ Mode, SWIFT Synchronous Step-Down Converter for DDR VTT

Product details

Vin (min) (V) 0.9 Vin (max) (V) 6 Vout (min) (V) -0.3 Vout (max) (V) 3.6 Features Eco Mode, Fixed PWM Mode, Power good, Tracking/Non-Tracking Mode Iq (typ) (mA) 0.32 Rating Catalog Operating temperature range (°C) -40 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
Vin (min) (V) 0.9 Vin (max) (V) 6 Vout (min) (V) -0.3 Vout (max) (V) 3.6 Features Eco Mode, Fixed PWM Mode, Power good, Tracking/Non-Tracking Mode Iq (typ) (mA) 0.32 Rating Catalog Operating temperature range (°C) -40 to 125 Product type DDR DDR memory type DDR, DDR2, DDR3, DDR3L, DDR4, LPDDR2, LPDDR3
VQFN (RGB) 20 14 mm² 4 x 3.5
  • TI-Proprietary Integrated MOSFET and Packaging Technology
  • Supports DDR Memory Termination with up to 6-A Continuous Output Source or Sink Current
  • External Tracking
  • Minimum External Components Count
  • to 6-V Conversion Voltage
  • D-CAP+ Mode Architecture
  • Supports All MLCC Output Capacitors and SP/POSCAP
  • Selectable SKIP Mode or Forced CCM
  • Optimized Efficiency at Light and Heavy Loads
  • Selectable 600-kHz or 1-MHz Switching Frequency
  • Selectable Overcurrent Limit (OCL)
  • Overvoltage, Over-Temperature and Hiccup Undervoltage Protection
  • Adjustable Output Voltage from to 2 V
  • 3.5 mm × 4 mm, 20-Pin, VQFN Package
  • TI-Proprietary Integrated MOSFET and Packaging Technology
  • Supports DDR Memory Termination with up to 6-A Continuous Output Source or Sink Current
  • External Tracking
  • Minimum External Components Count
  • to 6-V Conversion Voltage
  • D-CAP+ Mode Architecture
  • Supports All MLCC Output Capacitors and SP/POSCAP
  • Selectable SKIP Mode or Forced CCM
  • Optimized Efficiency at Light and Heavy Loads
  • Selectable 600-kHz or 1-MHz Switching Frequency
  • Selectable Overcurrent Limit (OCL)
  • Overvoltage, Over-Temperature and Hiccup Undervoltage Protection
  • Adjustable Output Voltage from to 2 V
  • 3.5 mm × 4 mm, 20-Pin, VQFN Package

The device is a FET-integrated synchronous buck regulator designed mainly for DDR termination. It can provide a regulated output at ½ VDDQ with bothsink and source capability. The device employs D-CAP+ mode operation that provides ease of use, low external component count and fast transient response. The device canalso be used for other point-of-load (POL) regulation applications requiring up to 6 A. Inaddition, the device supports full, 6-A, output sinking current capability with tight voltageregulation.

The device features two switching frequency settings (600 kHz and 1 MHz), integrateddroop support, external tracking capability, pre-bias startup, output soft discharge, integratedbootstrap switch, power good function, V5IN pin UVLO protection, and supports both ceramic andSP/POSCAP capacitors. It supports input voltages up to 6.0 V, and output voltages adjustable from to 2.0 V.

The device is available in the 3.5 mm × 4 mm, 20-pin, VQFNpackage (Green RoHs compliant and Pb free) with TI proprietary Integrated MOSFET and packaging technology and is specified from –40°C to 85°C.

For all available packages, see the orderable addendum at the end of the data sheet.

The device is a FET-integrated synchronous buck regulator designed mainly for DDR termination. It can provide a regulated output at ½ VDDQ with bothsink and source capability. The device employs D-CAP+ mode operation that provides ease of use, low external component count and fast transient response. The device canalso be used for other point-of-load (POL) regulation applications requiring up to 6 A. Inaddition, the device supports full, 6-A, output sinking current capability with tight voltageregulation.

The device features two switching frequency settings (600 kHz and 1 MHz), integrateddroop support, external tracking capability, pre-bias startup, output soft discharge, integratedbootstrap switch, power good function, V5IN pin UVLO protection, and supports both ceramic andSP/POSCAP capacitors. It supports input voltages up to 6.0 V, and output voltages adjustable from to 2.0 V.

The device is available in the 3.5 mm × 4 mm, 20-pin, VQFNpackage (Green RoHs compliant and Pb free) with TI proprietary Integrated MOSFET and packaging technology and is specified from –40°C to 85°C.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS53317A 6-A Output, D-CAP+ Mode, Synchronous Step-Down, Integrated-FET Converter for DDR Memory Termination datasheet (Rev. A) PDF | HTML 10 Nov 2015
Application note Point-of-Load Solutions for Data Center App Implementing VR13.HC Vccin Spec (Rev. A) PDF | HTML 08 Jan 2020
Technical article Voltage regulator features – inside the black box PDF | HTML 31 May 2016
Technical article Simplifying loop compensation and poles and zeros calculations PDF | HTML 18 Mar 2016
EVM User's guide Using the TPS53317AEVM-726 18 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS53317AEVM-726 — Synchronous Step-Down Converter for DDR VTT Evaluation Module

The TPS53317AEVM-726 is designed to demonstrate the TPS53317A in a typical low voltage application, simulating a DDR4 enviroment, while providing a number of test points to evaluate the performance of TPS53317A. The TPS53317AEVM-726 is designed to use a 1.2-V voltage rail to produce a regulated (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS53317A PSpice Transient Model

SLUM499.ZIP (130 KB) - PSpice Model
Reference designs

PMP11399 — PMBus Power System for Enterprise Ethernet Switches Reference Design

PMP11399 is a complete PMBus power system for 3 ASIC/FPGA cores, DDR3 core memory, VTT termination, and auxiliary voltages commonly found on high-performance Ethernet Switches. The hardware is accompanied by a GUI that allows the user to perform real-time configuration and monitoring of the power (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGB) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos