TPS543820
- Fixed-frequency, internally-compensated advanced current mode (ACM) control
- Integrated 25-mΩ and 6.5-mΩ MOSFETs
- Input voltage range: 4 V to 18 V
- Output voltage range: 0.5 V to 7 V
- Three selectable PWM ramp options to optimize the control loop performance
- Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
- Synchronizable to an external clock
- 0.5-V, ±0.5% voltage reference accuracy over full temperature range
- Selectable soft start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
- Monotonic start-up into pre-biased outputs
- Selectable current limits to support 8-A and 6-A operation
- Enable with adjustable input undervoltage lockout
- Power good output monitor
- Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
- Pin-to-pin compatible with TPS543620 and TPS543320
- –40°C to 150°C operating junction temperature
- 2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch
The TPS543820 is a high-efficiency 18-V, 8-A synchronous buck converter employing an internally-compensated, fixed-frequency Advanced Current Mode control. It is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The device is in a small 2.5-mm × 3-mm HotRod™ VQFN package, which when coupled with high efficiency at high frequency, makes it optimal for designs requiring a small solution size. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft start times, montonic start-up into pre-biased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS543820 4-V to 18-V Input, 8-A Synchronous SWIFT™ Step-Down Converter with Internally Compensated Advanced Current Mode Control datasheet (Rev. B) | PDF | HTML | 29 Jun 2021 |
More literature | Low-Noise and Low-Ripple Techniques for a Supply Without an LDO (Rev. B) | PDF | HTML | 18 Apr 2024 | |
Application note | Detailed Comparison Between TPSM843620 Family and TPS543620 Family | PDF | HTML | 20 Nov 2023 | |
Application brief | Solving power design challenges in oscilloscope applications | PDF | HTML | 31 Oct 2023 | |
More literature | Low-noise and low-ripple techniques for a supply without an LDO PPT | 02 Dec 2021 | ||
EVM User's guide | TPS543820EVM SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 28 Apr 2021 | |
Certificate | TPS543820EVM EU RoHS Declaration of Conformity (DoC) | 17 Dec 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS543820EVM — TPS543820 synchronous buck converter evaluation module
The TPS543820EVM is an evaluation module (EVM) for the TPS543820. The TPS543820 is a synchronous buck converter, integrating both power MOSFETs with low drain to source resistance to minimize solution size and provide high efficiency at full load. The TPS543820 uses fixed frequency advanced current (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RPY) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.