TPS5450

ACTIVE

5.5V to 36V Input, 5A, 500kHz Step Down Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR51450 ACTIVE 36-V, 5-A synchronous buck converter Easy to use 36V 5A converter

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.22 Vout (max) (V) 31 Iq (typ) (µA) 3000 Duty cycle (max) (%) 89
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 5.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Over Current Protection Control mode Voltage mode Vout (min) (V) 1.22 Vout (max) (V) 31 Iq (typ) (µA) 3000 Duty cycle (max) (%) 89
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Wide input voltage range: 5.5 V to 36 V
  • Up to 5-A continuous (6-A peak) output current
  • High efficiency greater than 90% enabled by 110-mΩ integrated MOSFET switch
  • Wide output voltage range: adjustable down to 1.22 V with 1.5% initial accuracy
  • Internal compensation minimizes external part count
  • Fixed 500-kHz switching frequency for small filter size
  • 18-µA shutdown supply current
  • Improved line regulation and transient response by input voltage feedforward
  • System protected by overcurrent limiting, overvoltage protection, and thermal shutdown
  • –40°C to 125°C operating junction temperature range
  • Available in small thermally enhanced 8-pin SOIC PowerPAD™ package
  • Wide input voltage range: 5.5 V to 36 V
  • Up to 5-A continuous (6-A peak) output current
  • High efficiency greater than 90% enabled by 110-mΩ integrated MOSFET switch
  • Wide output voltage range: adjustable down to 1.22 V with 1.5% initial accuracy
  • Internal compensation minimizes external part count
  • Fixed 500-kHz switching frequency for small filter size
  • 18-µA shutdown supply current
  • Improved line regulation and transient response by input voltage feedforward
  • System protected by overcurrent limiting, overvoltage protection, and thermal shutdown
  • –40°C to 125°C operating junction temperature range
  • Available in small thermally enhanced 8-pin SOIC PowerPAD™ package

The TPS5450 is a high-output-current PWM converter that integrates a low-resistance, high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5450 feedback loop is internally compensated.

The TPS5450 device is available in a thermally-enhanced, 8-pin SOIC PowerPAD package. TI provides evaluation modules and software tool to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

The TPS5450 is a high-output-current PWM converter that integrates a low-resistance, high-side N-channel MOSFET. Included on the substrate with the listed features are a high-performance voltage error amplifier that provides tight voltage regulation accuracy under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 5.5 V; an internally set slow-start circuit to limit inrush currents; and a voltage feed-forward circuit to improve the transient response. Using the ENA pin, shutdown supply current is reduced to 18 µA typically. Other features include an active-high enable, overcurrent limiting, overvoltage protection and thermal shutdown. To reduce design complexity and external component count, the TPS5450 feedback loop is internally compensated.

The TPS5450 device is available in a thermally-enhanced, 8-pin SOIC PowerPAD package. TI provides evaluation modules and software tool to aid in achieving high-performance power supply designs to meet aggressive equipment development cycles.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS5450 5-A, Wide Input Range, Step-Down Converter datasheet (Rev. E) PDF | HTML 15 Jul 2022
Circuit design Power-supply margining circuit for SMPS using a precision DAC (Rev. A) 03 Sep 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TPS5450EVM-254 5-A, Swift Regulator Evaluation Module 26 Apr 2007
Application note Using TPS5410/20/30/31/50 w/Aluminum/Ceramic Output Capacitors (Rev. C) 21 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS5450EVM-254 — 5A Evaluation Module

This evaluation module is designed to demonstrate a typical printed-circuit-board application using the TPS5450 regulator (Vin 10 V - 31 V, up to 5 A). This does not reflect the full range of possible input and output voltages that may be used when designing with this part.

The switching frequency (...)

User guide: PDF
Not available on TI.com
Evaluation board

TUSB319EVM — USB Type-C DFP Port Controller Evaluation Module

The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.

User guide: PDF
Not available on TI.com
Simulation model

Source Files for SBAA342

SBAM416.ZIP (42 KB) - TINA-TI Reference Design
Simulation model

TPS5450 PSpice Transient Model

SLVM679.ZIP (200 KB) - PSpice Model
Simulation model

TPS5450 TINA-TI Transient Reference Design

SLIM218.TSC (62 KB) - TINA-TI Reference Design
Simulation model

TPS5450 TINA-TI Transient Spice Model

SLIM219.TSM (12 KB) - TINA-TI Spice Model
Simulation model

TPS5450 Unencrypted PSpice Transient Model

SLVMCV0.ZIP (3 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos