TPS62171-Q1

ACTIVE

Automotive Catalog 3-17V 0.5A 2.5MHZ Step-Down Converter, 1.8V Output Voltage

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features Enable, Light Load Efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features Enable, Light Load Efficiency, Output discharge, Power good, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.8 Vout (max) (V) 1.8 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
WSON (DSG) 8 4 mm² 2 x 2
  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 3 V to 17 V
  • Up to 500-mA output current
  • Adjustable output voltage from 0.9 V to 6 V
  • Fixed output voltage versions
  • Seamless power save mode transition
  • Typically 17-µA quiescent current
  • Power-good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62160-Q1
  • Available in a 2 × 2 mm, WSON-8 package
  • Create a custom design using the TPS62170-Q1 with the WEBENCH® power designer
  • DCS-Control™ topology
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade: –40°C to 125°C operating junction temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design
  • Input voltage range: 3 V to 17 V
  • Up to 500-mA output current
  • Adjustable output voltage from 0.9 V to 6 V
  • Fixed output voltage versions
  • Seamless power save mode transition
  • Typically 17-µA quiescent current
  • Power-good output
  • 100% Duty cycle mode
  • Short circuit protection
  • Overtemperature protection
  • Pin-to-pin compatible with TPS62160-Q1
  • Available in a 2 × 2 mm, WSON-8 package
  • Create a custom design using the TPS62170-Q1 with the WEBENCH® power designer

The TPS6217x-Q1 family is an easy to use synchronous step-down DC-DC converter optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by utilization of the DCS-Control topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 0.5-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The device, available in adjustable and fixed output voltage versions, is packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).

The TPS6217x-Q1 family is an easy to use synchronous step-down DC-DC converter optimized for applications with high power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors and provides fast transient response as well as high output voltage accuracy by utilization of the DCS-Control topology.

With their wide operating input voltage range of 3 V to 17 V, the devices are ideally suited for systems powered from either a Li-Ion or other battery as well as from 12-V intermediate power rails. It supports up to 0.5-A continuous output current at output voltages between 0.9 V and 6 V (with 100% duty cycle mode).

Power sequencing is also possible by configuring the Enable and open-drain Power Good pins.

In Power Save Mode, the devices draw quiescent current of about 17 µA from VIN. Power Save Mode, entered automatically and seamlessly if load is small, maintains high efficiency over the entire load range. In Shutdown Mode, the device is turned off and shutdown current consumption is less than 2 µA.

The device, available in adjustable and fixed output voltage versions, is packaged in an 8-pin WSON package measuring 2 × 2 mm (DSG).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62160-Q1 ACTIVE 3V-17V 1A Automotive Step-Down Converters in 2x2SON This is a pin-to-pin 1-A product.
TPS62170-Q1 ACTIVE 3-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package This product has an adjustable output voltage.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 3-V to 17-V 0.5-A Step-Down Converters with DCS-Control datasheet (Rev. E) 26 May 2020
Functional safety information TPS6217x-Q1 Functional Safety FIT Rate and Failure Mode Distribution 27 Jan 2020
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62170EVM-627 — Evaluation Module for TPS62170 a 0.5-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON

The TPS62170EVM-627 (HPA627-002) uses the TPS62170 adjustable version and is set to a 3.3-Voutput. The EVM operates with full-rated performance with an input voltage between 3.7 V and 17 V. The TPS62170 is a 0.5-A, synchronous, step-down converter in a 2x2-mm, 8-pin WSON package. Both fixed and (...)

User guide: PDF | HTML
Not available on TI.com
Reference designs

TIDA-01002 — Automotive 1MP Camera Module Reference Design with YUV422 Output, FPD-Link III and Power over Coax

The TIDA-01002 Reference Design provides uncompressed, 1 Megapixel, HDR, YUV422 video for use in ADAS and infotainment systems. It uses TIs FPD-Link III SerDes technology and the ON Semiconductor® AS0140AT CMOS Imager to transmit video data, bidirectional control signals and power all over a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos