TPS628511

ACTIVE

2.7-V to 6-V, 1-A, fixed-frequency, step-down converter in SOT583 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 2025 Switching frequency (max) (kHz) 2475 Features Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 2025 Switching frequency (max) (kHz) 2475 Features Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 17 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Functional Safety-Capable
  • Input voltage range: 2.7 V to 6 V
  • Output voltage from 0.6 V to 5.5 V
  • 1% feedback voltage accuracy (full temperature range)
  • TJ = –40°C to +150°C
  • Family of 0.5-A, 1-A, 2-A (continuous), and 3-A (peak) devices
  • Switching frequency in PWM: 2.25 MHz
  • External synchronization from 1.8 MHz to 4 MHz
  • Forced PWM or PWM/PFM operation
  • Quiescent current: 17 µA (typical)
  • Adjustable soft start-up to 10 ms
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Power-good output with window comparator
  • For device options with selectable compensation, see the TPS628501
  • Functional Safety-Capable
  • Input voltage range: 2.7 V to 6 V
  • Output voltage from 0.6 V to 5.5 V
  • 1% feedback voltage accuracy (full temperature range)
  • TJ = –40°C to +150°C
  • Family of 0.5-A, 1-A, 2-A (continuous), and 3-A (peak) devices
  • Switching frequency in PWM: 2.25 MHz
  • External synchronization from 1.8 MHz to 4 MHz
  • Forced PWM or PWM/PFM operation
  • Quiescent current: 17 µA (typical)
  • Adjustable soft start-up to 10 ms
  • Precise ENABLE input allows:
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Power-good output with window comparator
  • For device options with selectable compensation, see the TPS628501

The TPS62851x is a family of pin-to-pin 0.5-A, 1-A, 2-A (continuous), and 3-A (peak) high efficiency, easy-to-use, synchronous step-down DC/DC converters. They are based on a peak current mode control topology. Low resistive switches allow up to 2-A continuous output current and 3-A peak current. The switching frequency is internally fixed at 2.25 MHz and can also be synchronized to an external clock in the range from 1.8 MHz to 4 MHz. In PWM/PFM mode, the TPS62851x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS62851x provide a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or tracking the output voltage to an external source, which allows external sequencing of different supply rails and limits the inrush current during start-up.

The TPS62851x is available in an 8-pin 1.60-mm × 2.10-mm SOT583 package, offering a high power density solution.

The TPS62851x is a family of pin-to-pin 0.5-A, 1-A, 2-A (continuous), and 3-A (peak) high efficiency, easy-to-use, synchronous step-down DC/DC converters. They are based on a peak current mode control topology. Low resistive switches allow up to 2-A continuous output current and 3-A peak current. The switching frequency is internally fixed at 2.25 MHz and can also be synchronized to an external clock in the range from 1.8 MHz to 4 MHz. In PWM/PFM mode, the TPS62851x automatically enters power save mode at light loads to maintain high efficiency across the whole load range. The TPS62851x provide a 1% output voltage accuracy in PWM mode, which helps design a power supply with high output voltage accuracy. The SS/TR pin allows setting the start-up time or tracking the output voltage to an external source, which allows external sequencing of different supply rails and limits the inrush current during start-up.

The TPS62851x is available in an 8-pin 1.60-mm × 2.10-mm SOT583 package, offering a high power density solution.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS628510 ACTIVE 2.7-V to 6-V, 0.5-A, fixed-frequency, step-down converter in SOT583 package Pin-to-pin 0.5-A version.
TPS628512 ACTIVE 2.7-V to 6-V, 2-A, fixed-frequency, step-down converter in SOT583 package Pin-to-pin 2-A version.
Same functionality with different pin-out to the compared device
TPS628501 ACTIVE 2.7V-to-6V 1A adjustable-frequency step-down converter in SOT-583 package Device with adjustable switching frequency and compensation of the control loop.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS62851x 2.7-V to 6-V, 0.5-A, 1-A, 2-A, and 3-A Step-Down Converters in a SOT583 Package datasheet (Rev. B) PDF | HTML 09 Jun 2022
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML 20 Jan 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML 20 Jan 2022
User guide TPS62851xEVM-139 Evaluation Module (Rev. A) PDF | HTML 24 Jun 2021
Application note Improving Efficiency at Higher Loads with High Switching Frequencies PDF | HTML 16 Jun 2021
Functional safety information TPS62851x Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Mar 2021
Certificate TPS628511EVM-139 EU Declaration of Conformity (DoC) 27 Jul 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS628511EVM-139 — 2.7-V to 6-V, 1-A step down converter in SOT583 package evaluation board

The TPS628511EVM-139 evaluation module (EVM) is used to evaluate the TPS62851x device. The TPS62851x device is a high-frequency, synchronous, step-down converter optimized for a small solution size and high efficiency. The devices focus on high-efficiency, step-down conversion over a wide output (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS628511 PSpice Unencrypted Transient Model

SLUM809.ZIP (195 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos