TPS63012
- Up to 96% Efficiency
- 1200-mA Output Current at 3.3 V in Step-Down
Mode (VIN = 3.6 V to 5.5 V) - Up to 800-mA Output Current at 3.3 V in Boost
Mode (VIN > 2.4 V) - Automatic Transition Between Step-Down and
Boost Mode - Device Quiescent Current less than 50 µA
- Input Voltage Range: 2 V to 5.5 V
- Fixed and Adjustable Output Voltage Options
from 1.2 V to 5.5 V - Power Save Mode for Improved Efficiency at
Low-Output Power - Forced Fixed Frequency Operation and
Synchronization Possible - Load Disconnect During Shutdown
- Output Overvoltage Protection
- Overtemperature Protection
- Available in Small 20-Pin, 2.126 mm ×
1.922 mm, DSBGA Package
The TPS6301x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, or a one-cell Li-Ion or Li-polymer battery. Output currents can go as high as 1200 mA while using a single-cell Li-Ion or Li-Polymer Battery, and discharge it down to 2.5 V or lower. The buck-boost converter is based on a fixed-frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 2200 mA. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin DSBGA package measuring 2.126 mm × 1.922 mm (YFF).
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS6301x Highly Efficient, Single Inductor Buck-Boost Converter With 2-A Switches datasheet (Rev. C) | PDF | HTML | 15 Jan 2016 |
Application note | 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) | PDF | HTML | 02 Oct 2023 | |
Application note | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 11 Dec 2018 | ||
Application note | Understanding Undervoltage Lockout in Power Devices (Rev. A) | 19 Sep 2018 | ||
Application note | Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) | 09 Jul 2018 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Analog Design Journal | IQ: What it is, what it isn’t, and how to use it | 17 Jun 2011 | ||
Application note | Minimizing Ringing at the Switch Node of a Boost Converter | 15 Sep 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS63010EVM-235 — TPS63010EVM-235 Evaluation Module
The TPS63010EVM-235 facilitates evaluation of the TPS63010 high efficiency single inductor buck-boost converter. The TPS63010EVM-235 accepts an input voltage from 2 V to 5.5 V and delivers an output voltage of 3.3 V. Output current varies with input voltage.
TPS63012 TINA-TI Transient Reference Design
TPS63012 Unencrypted PSpice Transient Model Package (Rev. A)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YFF) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.