TS321

ACTIVE

Single, 30-V, 800-kHz operational amplifier

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV9301 ACTIVE Single, 40-V, 1-MHz, low-power operational amplifier Lower Vos(2.5mV) and higher slew rate(3.5V/us) for your cost-optimized applications

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.8 Slew rate (typ) (V/µs) 0.4 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Features High Cload Drive Input bias current (max) (pA) 150000 CMRR (typ) (dB) 85 Iout (typ) (A) 0.02 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.8 Slew rate (typ) (V/µs) 0.4 Vos (offset voltage at 25°C) (max) (mV) 4 Iq per channel (typ) (mA) 0.5 Vn at 1 kHz (typ) (nV√Hz) 50 Rating Catalog Operating temperature range (°C) -40 to 125 Features High Cload Drive Input bias current (max) (pA) 150000 CMRR (typ) (dB) 85 Iout (typ) (A) 0.02 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -1.5 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -1.5
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Wide Power-Supply Range
    • Single Supply from 3 V to 30 V
    • Dual Supply from ±1.5 V to ±15 V
  • Large Output Voltage Swing from 0 V to 3.5 V (Minimum) (VCC = 5 V)
  • Low Supply Current at 500 µA (Typical)
  • Low Input Bias Current at 20 nA (Typical)
  • Stable With High Capacitive Loads
  • Wide Power-Supply Range
    • Single Supply from 3 V to 30 V
    • Dual Supply from ±1.5 V to ±15 V
  • Large Output Voltage Swing from 0 V to 3.5 V (Minimum) (VCC = 5 V)
  • Low Supply Current at 500 µA (Typical)
  • Low Input Bias Current at 20 nA (Typical)
  • Stable With High Capacitive Loads

The TS321 is a bipolar operational amplifier for cost-sensitive applications in which space savings are important.

The TS321 is a bipolar operational amplifier for cost-sensitive applications in which space savings are important.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TS321 Low-Power Single Operational Amplifier datasheet (Rev. D) PDF | HTML 17 May 2018
Application note Ramping Up on Slew Rate (Rev. A) PDF | HTML 25 Sep 2024
Application note Application Design Guidelines for LM324 and LM358 Devices (Rev. B) PDF | HTML 19 Jul 2023
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

LMx24BA_LM2902BA PSPICE Model

SLOM469.ZIP (3 KB) - PSpice Model
Simulation model

LMx24BA_LM2902BA Reference Design

SLOM470.ZIP (22 KB) - TINA-TI Reference Design
Simulation model

LMx24BA_LM2902BA TINA-TI Macro

SLOM471.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP41017 — 3kW two-phase interleaved half-bridge LLC reference design with GaN and C2000™ MCU

This reference design is a 3-kW, two-phase, interleaved half-bridge inductor-inductor-capacitor (LLC) using the LMG3422 and F280039C devices. This design can achieve 98.1% peak efficiency and 313 W / in³ power density and can be used as the output stage of a common redundant power supply (...)
Test report: PDF
Reference designs

PMP30026 — Universal Input to 12V@1A PSR Isolated Flyback with Integrated 700V Switch Reference Design

A quasi-resonant primary-side regulated isolated Flyback is used to provide 12V @ 1A from universal input voltage (90Vac to 264Vac). The converter does not employ any optocoupler and regulates the output voltage by sensing the auxiliary winding on primary side. A peak input voltage detector is (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos