UCC5350-Q1
Automotive ±5A single-channel isolated gate driver with Miller clamp or split outputs for SiC/IGBT
UCC5350-Q1
- 5kVRMS and 3kVRMS single-channel isolated gate driver
- AEC-Q100 qualified for automotive applications
- Temperature grade 1
- Functional Safety-Quality Managed
- Feature options
- Split outputs, 8V UVLO (UCC5350SB-Q1)
- Miller clamp, 12V UVLO (UCC5350MC-Q1)
- ±5A minimum peak current drive strength
- ±10A typical peak current drive strength
- 3V to 15V input supply voltage
- Up to 33V driver supply voltage
- 8V and 12V UVLO options
- 100V/ns minimum CMTI
- Negative 5V handling capability on input pins
- 100ns (maximum) propagation delay and <25ns part-to-part skew
- 8-pin DWV (8.5mm creepage) and D (4mm creepage) packages
- Isolation barrier life > 40 Years
- Safety-related certifications:
- 5000VRMS DWV and 3000VRMS D isolation rating for 1 minute per UL 1577
- CMOS inputs
- Operating junction temperature: –40°C to +150°C
The UCC5350-Q1 is a single-channel, isolated gate driver with 5A source and 5A sink minimum peak current designed to drive MOSFETs, IGBTs, and SiC MOSFETs. The UCC5350-Q1 has the option for Miller clamp or Split Outputs. The CLAMP pin is used to connect the transistor gate to an internal FET besides the output to prevent false turn-on caused by Miller current. The split outputs option allows separate control of the rise and fall times of the gate voltage with OUTH and OUTL pins.
The UCC5350-Q1 is available in a 4mm SOIC-8 (D) or 8.5mm wide body SOIC-8 (DWV) package and can support isolation voltage up to 3kVRMS and 5kVRMS, respectively. The input side is isolated from the output side with SiO2 capacitive isolation technology with longer than 40 years isolation barrier lifetime. The UCC5350-Q1 is a good fit for driving IGBTs or MOSFETs in applications such as high-voltage traction inverters and on-board chargers.
Compared to an optocoupler, the UCC5350-Q1 device has lower part-to-part skew, lower propagation delay, higher operating temperature, and higher CMTI.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC5350-Q1 Single-Channel Isolated Gate Driver for SiC/IGBT and Automotive Applications datasheet (Rev. F) | PDF | HTML | 18 Jul 2024 |
Functional safety information | UCC5390-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 16 Mar 2022 | |
Technical article | Increasing power density with an integrated GaN solution | PDF | HTML | 14 Mar 2022 | |
Application brief | The Use and Benefits of Ferrite Beads in Gate Drive Circuits | PDF | HTML | 16 Dec 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC5320SCEVM-058 — UCC5320SC isolated gate driver evaluation module
UCC5390ECDWVEVM — UCC5390ECDWV 10-A, 10-A 5-kVRMS Isolated Single-Channel Gate Driver Evaluation Module
UCC5390SCDEVM-010 — Compact Single-Channel 3-kVrms Isolated 17-A Gate Drive Bias Supply Evaluation Module
UCC5350MCD Unencrypted PSpice Transient Model (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.