封裝資訊
封裝 | 針腳 TSSOP (PW) | 20 |
操作溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送業者 70 | TUBE |
SN74AHC573 的特色
- Operating range 2V to 5.5V VCC
- 3-state outputs directly drive bus lines
- Latch-up performance exceeds 250mA per JESD 17
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
SN74AHC573 的說明
The SNx4AHC573 devices are octal transparent D-type latches designed for 2V to 5.5V VCC operation.