24-pin (DB) package image

PCA9539DBR ACTIVE

16-bit 2.3- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

ACTIVE Custom reel may be available

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TCA9539PWR ACTIVE 16-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers Performance enhancements for power-on reset, interrupt, and lower voltage operation.

Pricing

Qty Price (USD)
1 99 $1.870
100 249 $1.545
250 999 $1.110
1,000 + 99,999,999 $0.835

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCA9539DB ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price (USD) 1ku | $1.002 1 99 $2.244 100 249 $1.854 250 999 $1.332 1,000 + 99,999,999 $1.002

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More PCA9539 information

Packaging information

Package | Pins SSOP (DB) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the PCA9539

  • Low standby-current consumption of 1 µA max
  • I2C to Parallel port expander
  • Open-drain active-low interrupt output
  • Active-low reset input
  • 5-V Tolerant I/O ports
  • Compatible with most microcontrollers
  • 400-kHz Fast I2C Bus
  • Polarity inversion register
  • Address by two hardware address pins for use of up to four devices
  • Latched outputs with high-current drive capability for directly driving LEDs
  • Latch-up performance exceeds 100 mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 2000-V Human-body model (A114-A)
    • 1000-V Charged-device model (C101)

Description for the PCA9539

The system master can reset the PCA9539 in the event of a time-out or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. Asserting RESET causes the same reset/initialization to occur without de-powering the part.

The PCA9539 open-drain interrupt ( INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the PCA9539 can remain a simple slave device.

The device outputs (latched) have high-current drive capability for directly driving LEDs. The device has low current consumption.

The PCA9539 is identical to the PCA9555, except for the removal of the internal I/O pullup resistor, which greatly reduces power consumption when the I/Os are held low, replacement of A2 with RESET, and a different address range.

Two hardware pins (A0 and A1) are used to program and vary the fixed I2C address and allow up to four devices to share the same I2C bus or SMBus.

Pricing

Qty Price (USD)
1 99 $1.870
100 249 $1.545
250 999 $1.110
1,000 + 99,999,999 $0.835

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

PCA9539DB ACTIVE
Package qty | Carrier 60 | TUBE
Inventory
Qty | Price (USD) 1ku | $1.002 1 99 $2.244 100 249 $1.854 250 999 $1.332 1,000 + 99,999,999 $1.002

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more