TIDA-01527

Discrete Resolver Front-End Reference Design With C2000™ Microcontroller and ±0.1° Accuracy

TIDA-01527

Design files

Overview

This reference design is an excitation amplifier and analog front end for resolver sensors. The design implements only discrete components and standard operational amplifiers on a 1-in2 printed circuit board (PCB). The provided algorithm and code example uses a 2000™ microcontroller (MCU) LaunchPad™ Development Kit with the TMS320F28069M MCU for signal processing and angle calculation. The reference design uses an innovative, scattered-signal processing method. This method improves the system accuracy by 250% while maintaining hardware costs and complexity to a reasonable level. The TIDA-01527 is a low-cost companion design for the TIDA-00796 and TIDA-00363 reference designs. These designs are based on the PGA411-Q1 and offer advanced features such as protections and diagnostics.

Features
  • ±0.25° angle readout accuracy or ±0.1° using innovative scattering signal processing method
  • Undersampling algorithm for angle calculation
  • Industry standardized components
  • Minimalist approach on 1-in2 four-layer PCB
  • Example firmware for TMS320F28069M C2000™ MCU including source code
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Important note
This reference design is a replacement for the now obsolete TIDA-00363, TIDA-00796 and TIDA-01507.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDP0.PDF (3516 K)

Reference design overview and verified performance test data

TIDRVX9.PDF (294 K)

Detailed schematic diagram for design layout and components

TIDRVY0.PDF (114 K)

Detailed schematic diagram for design layout and components

TIDRVY1.PDF (56 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVY2.PDF (52 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRVY3.PDF (169 K)

Detailed overview of design layout for component placement

TIDRVY4.PDF (59 K)

Detailed overview of design layout for component placement

TIDRVY7.ZIP (742 K)

Files used for 3D models or 2D drawings of IC components

TIDRVY8.ZIP (500 K)

Files used for 3D models or 2D drawings of IC components

TIDCEK8.ZIP (270 K)

Design file that contains information on physical board layer of design PCB

TIDCEK9.ZIP (306 K)

Design file that contains information on physical board layer of design PCB

TIDRVY5.PDF (697 K)

PCB layer plot file used for generating PCB design layout

TIDRVY6.PDF (278 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Analog switches & muxes

CD4053B20-V, 2:1 (SPDT), 3-channel analog multiplexer with logic-level conversion

Data sheet: PDF | HTML
C2000 real-time microcontrollers

TMS320F28069MC2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
C2000 real-time microcontrollers

TMS320F28069M-Q1Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Data sheet: PDF | HTML
General-purpose op amps

TLV2171Dual, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications

Data sheet: PDF | HTML
General-purpose op amps

TLV4171Quad, 36-V, 3-MHz, low-power operational amplifier for cost-sensitive applications

Data sheet: PDF | HTML
Shunt voltage references

TLV431B-Q1Automotive, low-voltage adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Software

Code example or demo

TIDCEL0 TIDA-01527_Example_Firmware

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Discrete Resolver Front-End Reference Design With C2000™ Microcontroller Mar. 28, 2018

Related design resources

Hardware development

EVALUATION BOARD
LAUNCHXL-F28069M F28069M LaunchPad™ development kit for C2000™ Piccolo™ MCU

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos