BP-CC3351
SimpleLink™ CC3351 デュアル・バンド Wi-Fi 6 と Bluetooth® Low Energy ブースタパック・プラグイン・モジュール
BP-CC3351
概要
The SimpleLink™ CC3351 Dual-Band Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. The CC3351 BoosterPackTM plug-in module (BP-CC3351) is a test and development board that can be easily connected to TI LaunchPads or processor boards; thus enabling rapid software development.
This kit can be used in 3 configurations:
- MCU and RTOS evaluation: BP-CC3351 + LaunchPad with the MCU running TCP/IP like the LP-AM243
- Processor and Linux evaluation: BP-CC3351 + BP-CC33-BBB-ADAPT + BEAGL-BONE-BLACK
- RF testing with PC tools: BP-CC3351 + LP-XDS110ET
In addition, the BP-CC3351 can also be wired to any other Linux or RTOS host board running TCP/IP stack.
特長
- CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy companion IC in QFN package
- 2x20 pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPack plug-in modules
- Onboard chip antenna with option for SMA/U.FL based testing
- SWD interface for standalone operation and RF testing
購入と開発の開始
BP-CC3351
— CC3351 デュアル バンド Wi-Fi 6 と Bluetooth® Low Energy 5.4 コンボ トランシーバ向けブースタパック
CC33XX-QUICKTRACK-CONTROL-TOOL — The CC33XX QuickTrack Control App is a Wi-Fi automation test tool utilized for Wi-Fi® Certification
CC33XX-QUICKTRACK-CONTROL-TOOL — The CC33XX QuickTrack Control App is a Wi-Fi automation test tool utilized for Wi-Fi® Certification
CC33xx QuickTrack Control Tool Windows Installer
CC33xx QuickTrack Control Tool Linux Installer
製品
Wi-Fi 製品
ハードウェア開発
評価ボード
ドキュメント
Manifest
リリース情報
Click on the links in the table above to download. The CC33xx QuickTrack Control Tool is a Wi-Fi automation test tool utilized for Wi-Fi® Certification.
最新情報
- fixed paths
- fix wps APUT settings file
- wps pin checksum script
SIMPLELINK-CONNECT — SimpleLink Connect App for the SimpleLink Low Power SDKs
SIMPLELINK-CONNECT — SimpleLink Connect App for the SimpleLink Low Power SDKs
Apple App Store
Google App Store
製品
低消費電力 2.4GHz 製品
Sub-1GHz ワイヤレス・マイコン
Wi-Fi 製品
ハードウェア開発
開発キット
評価ボード
リリース情報
The SimpleLink Connect Mobile app is an example Bluetooth® Low Energy application for mobile devices that works with:
- CC13xx and CC26xx devices running the SimpleLink Low Power SDK
- CC33xx devices attached to a host running the CC33XX Software.
The app provides a baseline for users to quickly build their own mobile apps, using iOS or Android. Source code is provided enabling easy customization.
Features:
- iOS compatible Bluetooth® Low Energy phone app and source code
- Android™ compatibly Bluetooth® Low Energy phone app and source code
最新情報
- Dedicated screens for CGM profile, Glucose profile, and Wi-Fi Provisioning over BLE.
- Option to filter the scan list by service UUID and by BD address.
- Revised navigation flow to directly access the service-specific screen, with an option to switch back to the characteristic view.
- Ability to configure a generic URL as the firmware repository, not limited to GitHub.
- Updated settings view with configuration options separated into different screens.
CC33XX-RTOS-MCU — (PREVIEW) CC33xx device driver for MCU and RTOS platforms
CC33XX-RTOS-MCU — (PREVIEW) CC33xx device driver for MCU and RTOS platforms
CC33XX RTOS MCU Windows Installer
CC33XX RTOS MCU Linux Installer
製品
Wi-Fi 製品
ハードウェア開発
評価ボード
ドキュメント
CC33XX RTOS MCU R5 Release Notes
CC33XX RTOS MCU R5 Manifest
リリース情報
This PREVIEW CC33XX RTOS MCU Software Package delivers components that enable engineers to develop applications on the Texas Instruments CC33XX Wi-Fi devices and Sitara family of microcontrollers (MCU).
This software toolkit provides the drivers for CC33XX devices to be used with a Real-Time Operating System (RTOS) on a microcontroller.
This is version R5 of the CC33xx MCU Software Package.
最新情報
- Driver Source Refactor and Clean up
- Assert may be set off through a define in osi_kernel.h, also added missing error return after asserts in case asserts are turned off
- Added new WlanEvent - Error - to inform vendor code of errors inside internal threads
- Bug Fixes and stabilization
CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
CC33XX-LINUX-MPU — CC33xx device driver source for MPUs running Linux OS.
CC33XX Linux MPU Windows Installer
CC33XX Linux MPU Linux Installer
CC33XX Yocto Image for AM335x
CC33XX Yocto Image for AM62p
CC33XX Yocto Image for AM62x
製品
Wi-Fi 製品
ハードウェア開発
評価ボード
リリース情報
The CC33xx Linux MPU Software Package delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi Companion-IC devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
最新情報
- 5GHz support
- TKIP support
- API for IO’s Control
- Channel 169 support
- Network Assisted Roaming
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx
SIMPLELINK-WIFI-TOOLBOX — SimpleLink Wi-Fi Toolbox collection of tools to help development and testing of the CC33xx
SimpleLink Wi-Fi Toolbox Windows Installer
SimpleLink Wi-Fi Toolbox MacOS Installer
SimpleLink Wi-Fi Toolbox Linux Installer
製品
Wi-Fi 製品
ハードウェア開発
評価ボード
ドキュメント
SimpleLink Wi-Fi Toolbox Release Notes
SimpleLink Wi-Fi Toolbox Manifest
リリース情報
SimpleLink Wi-Fi Toolbox is a cross-platform software kit, that provides all required tools for fast and easy ramp-up of the CC33xx family of devices. One of the included tools is Radio Tool.
Radio Tool is a tool for RF evaluation and testing of CC33xx designs, during development and certification. The tool enables low-level radio testing capabilities by manually setting the radio into transmit or receive modes. Usage of the tool requires familiarity and knowledge of radio circuit theory and radio test methods.
最新情報
- Support Radio Tool for Wi-Fi 2.4GHz / 5GHz
- Support Radio Tool for BLE
- Support INI Composer
- Support Logging
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
EVM ユーザー ガイド (英語) | SimpleLink CC3351 Dual-Band Wi-Fi 6 and Bluetooth Low Energy BoosterPack Plug-in Module User's Guide | PDF | HTML | 2024年 4月 12日 |