ISO5852SDWEVM-017
SiC / IGBT 電源モジュール向け駆動機能と保護機能の評価ボード
ISO5852SDWEVM-017
概要
The ISO5852SDWEVM-017 is a compact, dual chanel isolated gate driver board providing drive, bias voltages, protection and diagnostic needed for half-bridge Sic MOSFET and IGBT Power Modules in standard 62-mm package. This TI EVM is based on 5.7-kVrms reinforced isolation driver IC ISO5852SDW in SOIC-16DW package with 8.0 mm creepage and clearance. The EVM includes SN6505B based isolated bias supplies and temperature and bus voltage isolated monitoring by amplifiers AMC1401.
特長
- 20-A peak, split output drive current with programmable drive voltages
- Two 5-kVrms reinforced isolated channels to support up to 1700 V input rail
- Short circuit protection with soft turn OFF and 2-A Miller clamp ability
- Robust noise-immune solution with CMTI > 100 V/ns
- Isolated module temperature and input rail monitoring
- Two, 2-W output bias supplies with UVLO and OVLO protection
- ISO5852SDWEVM-017 EVM board
- Power modules not included
絶縁型ゲート・ドライバ
購入と開発の開始
評価ボード
ISO5852SDWEVM-017 — SiC と IGBT 電源モジュール向けの駆動 / 保護機能評価ボード
設計ツール
SLLR117 — ISO5852SDWEVM-017 Design Files
SLLR117 — ISO5852SDWEVM-017 Design Files
バージョン: 01.00.00.00
リリース日: 15 6 2020
製品
絶縁型ゲート・ドライバ
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/sllr117 or www.ti.com/lit/xx/sllr117/sllr117.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SLLR117. Please update any bookmarks accordingly.
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3