J7200XSOMXEVM is a prototype evaluation module and is available in limited quantities.
J7200XSOMXEVM
DRA821 system-on-module
J7200XSOMXEVM
概要
The J7200XSOMG01EVM system-on-module—when paired with the J721EXCP01EVM common processor board—lets you evaluate the DRA821 processor for networking applications throughout automotive and industrial markets. These processors perform particularly well in industrial and automotive gateway and edge compute applications, where software-as-a-service models are deployed.
The integrated diagnostics and functional safety features are targeted to ASIL-D/SIL-3 certification requirements. The integrated microcontroller (MCU) island eliminates the need for an external system MCU. The device features Gigabit Ethernet ports with an integrated TSN switch to meet networking use cases that require heavy data bandwidth and also includes PCIe hub functionality. CAN-FD and up to UART interfaces are available on the device. General purpose Arm® Cortex®-R5F subsystems can handle low level, timing critical processing tasks and leave the Arm® Cortex®-A72’s unencumbered for advanced applications.
The EVM is supported by our processor SDK, which includes foundational drivers, compute kernels, and example application frameworks and demonstrations that show you how to take advantage of the powerful, heterogeneous architecture of Jacinto 7 processors.
特長
- DRA821 (J7200) processor
- Mates with the Common Processor board (SOM and CP are needed for base EVM functionality)
- Optimized power solution (PMIC)
- DRAM, LPDDR4‐3733, 4GByte total memory, support inline ECC
- xSPI NOR flash, 512Mb memory (8bit)
- HyperFlash + HyperRAM, 512Mb flash memory + 256Mb RAM
- 16GB micro SD card
Arm ベースのプロセッサ
マルチチャネル IC (PMIC)
購入と開発の開始
ハードウェア、ソフトウェア、資料のパッケージ詳細
Develop with Linux/HLOS on DRA821
Develop your gateway and networking applications with DRA821
このハードウェアのみ購入
J7200XSOMG01EVM — DRA821 システム・オン・モジュール
設計ファイル
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | Jacinto7 DRA821 Evaluation Module (EVM) User's Guide (Rev. A) | PDF | HTML | 2022年 2月 8日 | ||
* | その他の技術資料 | Jacinto 7 EVM Quick Start Guide for DRA821 Processors | 2020年 10月 19日 | |||
アプリケーション・ノート | Jacinto7 AM6x, TDA4x, and DRA8x High-Speed Interface Design Guidelines (Rev. A) | PDF | HTML | 2024年 6月 4日 | |||
アプリケーション・ノート | TDA4: Custom Board Bring Up Guide | PDF | HTML | 2024年 1月 16日 | |||
アプリケーション・ノート | Jacinto 7 LPDDR4 Board Design and Layout Guidelines (Rev. E) | PDF | HTML | 2023年 5月 15日 | |||
証明書 | J7200XSOMS01EVM EU RoHS Declaration of Conformity (DoC) | 2023年 3月 21日 | ||||
ユーザー・ガイド | Powering DRA821 with TPS6594-Q1 and LP8764-Q1 (Rev. A) | PDF | HTML | 2022年 9月 12日 |