PMP21529
4 スイッチ、双方向、昇降圧 DC-DC コンバータのリファンレス・デザイン
PMP21529
概要
This DC-DC power converter reference design demonstrates a novel approach for battery backup applications. During normal operation, the converter works as a battery charger with CC-CV-Topping charging algorithm compatible for lithium-ion batteries. When DC bus power is lost, the converter immediately changes to backup operation to seamlessly provide power to the system. Once the DC bus power recovers, the converter automatically switches back to battery charge mode. The battery voltage can be higher or lower than DC bus voltage. Depending on the DC bus and battery voltage, the converter operates as either a synchronize buck or a synchronize boost converter in which only two switches are switching, switching loss is reduced and high effieciency is achieved. Only when DC bus and battery voltage are close to each other, then the converter operates as a buck-boost converter.
特長
- Multi-mode control to reduce switching loss and achieve high efficiency
- Built-in battery charging CC-CV topping algorithm compatible for lithium-ion and lithium-polymer battery
- Ultra-fast changeover from charging to backup supply mode enables seamless power transfer during power failure
- DC-bus voltage can be higher or lower than battery voltage
- Battery over voltage and over current protection, DC bus over voltage protection
出力電圧オプション | PMP21529.1 |
---|---|
Vin (Min) (V) | 35 |
Vin (Max) (V) | 55 |
Vout (Nom) (V) | 38 |
Iout (Max) (A) | 2 |
Output Power (W) | 76 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | DC |
Topology | Buck Boost- 4 Switch |
組み立てられたボードは、テストと性能検証のみの目的で開発されたものであり、販売していません。
設計ファイルと製品
設計ファイル
すぐに使用できるシステム・ファイルをダウンロードすると、設計プロセスを迅速化できます。
設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト
製品
設計や代替製品候補に TI 製品を含めます。